Critical Power
février 06, 2023
Featured Products

Vertiv NetSure Solar Converter Shelf
Achieve your sustainability targets and reduce operating costs by augmenting your existing DC power system with the exceptional solar power density of Vertiv’s NetSure Solar Converter Shelf utilizing Vertiv’s eSure 4300W solar converter modules.

Vertiv™ Liebert® APM Plus
Vertiv™ Liebert® APM Plus is a modular high density transformer-free UPS with double conversion efficiency of up to 97% that ensures remarkable operational cost savings, reducing both the Total Cost of Ownership (TCO) and the environmental impact.
This is available in EMEA.

Vertiv™ Liebert® Power-UPS Lithium, 400VA
The Vertiv™ Liebert® Power-UPS Lithium is a compact and lightweight standby/offline UPS that utilizes lithium-ion technology to deliver a longer life expectancy, and reduced replacement costs.
This is available in North America.

Vertiv™ Liebert® GXT5 Lithium-Ion UPS 5000 - 10000 VA, 120V/208V
The Vertiv™ Liebert® GXT5 Lithium-Ion double-conversion online UPS provides the highest level of power conditioning and power protection for critical business IT systems such as network equipment and business servers.
This is available in North America.

Vertiv™ Liebert® GXT5 Lithium-Ion UPS 1000 - 3000 VA, 120V
The Vertiv™ Liebert® GXT5 Lithium-Ion double-conversion online UPS provides the highest level of power conditioning and power protection for critical business IT systems such as network equipment and business servers.
This is available globally.

Vertiv™ Liebert® EXM2 Uninterruptible Power Supply
Liebert® EXM2 is a monolithic uninterruptible power supply (UPS), designed to address the rising need of highly reliable and efficient UPS for next-gen mid-size critical applications.
This is available in EMEA, APAC and LATAM.

Vertiv™ Liebert® EXL S1 UPS
The Liebert® EXL S1 is a monolithic, transformer-free UPS that features optimized, industry leading footprint and power per square foot, excellent operating efficiency, robust electrical protection and intelligent paralleling that optimizes performance at partial load to achieve superior cost savings.
This is available in North America and LATAM.

Vertiv™ Netsure™ 5100 Hybrid DC Power System
NetSure™ 5100 is designed for full flexibility with plug-and-play capability for rectifiers, solar converters and DC-DC converters, making it an ideal solution for on-grid, bad-grid and no-grid sites.
This is available in EMEA and LATAM.

NetSure 7100 Hybrid
Vertiv's fourth generation -48V DC power hybrid energy management system enables you to achieve your sustainability goals, while reducing operational cost.
This is available in EMEA, APAC and LATAM.