Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert APM Plus, 50-500kVA

The Liebert® APM Plus is a versatile and modular, transformer-free UPS designed to operate with a maximum energy efficiency of up to 97% for the protection of medium, large-sized business-critical applications.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Telecom
  • Transportation

The Liebert® APM Plus is a versatile and modular, transformer-free UPS designed to operate with a maximum energy efficiency of up to 97% for the protection of medium, large-sized business-critical applications.

Benefits

High efficiency for reduced TCO
Remarkable active power availability
FlexPower Technology™ : capacity upgrade without increasing the system footprint
Reduced MTTR and easy Serviceability
Integrated parallel and load bus synchronization
Extreme flexibility for different runtime configurations 
Reduced battery recharging time
Enabled with LIFE™ remote diagnostics and preventive monitoring service

Features

Efficiency in double conversion exceeding 97%
ECO mode operation with efficiency up to 99%
Unity output power factor
Hot swappable modules
Modular redundancy as N+1 configuration
Distributed intelligence between modules
3 cabinet solutions (up to 150/300/400/600 kW)
500 kW maximum UPS system capacity
Hot swappable static bypass module

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location