Vertiv™ Liebert® GXT5 UPS, 5kVA – 10kVA, Double Conversion Rack/Tower Lithium-Ion 208V UPS
The Vertiv™ Liebert® GXT5 Lithium-Ion online double conversion UPS family offers the highest level of power conditioning and power protection for critical business IT systems. Continuous power conditioning, zero transfer time, pure sinewave output, and scalable runtime make it ideally suited to protect critical infrastructure in both centralized and edge network applications.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking
- Financial and Insurance
- Education
- Government
- Healthcare
- Manufacturing
- Retail and Wholesale
Vertiv™ Liebert® GXT5 UPS, 5kVA – 10kVA, Double Conversion Rack/Tower Lithium-Ion 208V UPS
The Vertiv™ Liebert® GXT5 Lithium-Ion online double conversion UPS family offers the highest level of power conditioning and power protection for critical business IT systems. Continuous power conditioning, zero transfer time, pure sinewave output, and scalable runtime make it ideally suited to protect critical infrastructure in both centralized and edge network applications.
- Banking
- Financial and Insurance
- Education
- Government
- Healthcare
- Manufacturing
- Retail and Wholesale
Specifications
Vertiv™ Liebert® GXT5 Lithium-Ion online UPS protects critical IT applications against outages and power disturbances. It offers highest level of power conditioning and battery backup in server rooms, network closets, and other edge or distributed IT locations. Lithium-Ion batteries require fewer battery replacements and last up to 3x as long as VRLA batteries reducing maintenance, labor, and replacement costs (lower TCO). Hot-swappable, user-replaceable batteries increase the useable life of the UPS.
GXT5LI-5000MVRT3UXLN
|
|||||||
---|---|---|---|---|---|---|---|
5000VA / 5000W | 120V/240V | 120V/208V (120V/240V (User-Configurable)) | NEMA L14-30P | 5.2 in | 16.9 in | 35 in | 104.9 lbs |
See more product information | |||||||
GXT5LI-6000MVRT3UXLN
|
|||||||
6000VA / 6000W | 120V/240V | 120V/208V (120V/240V (User-Configurable)) | Hardwired (L1, L2, N, G) | 5.2 in | 16.9 in | 35 in | 100 lbs |
See more product information | |||||||
GXT5LI-8000MVRT4UXLN
|
|||||||
8000VA / 8000W | 120V/240V | 120V/208V (120V/240V (User-Configurable)) | Hardwired (L1, L2, N, G) | 6.9 in | 16.9 in | 35 in | 156.3 lbs |
See more product information | |||||||
GXT5LI-10KMVRT4UXLN
|
|||||||
10000VA / 10000W | 120V/240V | 120V/208V (120V/240V (User-Configurable)) | Hardwired (L1, L2, N, G) | 6.9 in | 16.9 in | 35 in | 156.3 lbs |
See more product information | |||||||
VEBCLI-192VRT1U
|
|||||||
N/A | 192V | N/A | 1.7 in | 17 in | 31 in | 48 lbs | |
See more product information | |||||||
GXT5LI-5KL630RT3UXLN
|
|||||||
5000 VA / 4900 W | 200V-240V | 208VAC (Default); 200-240VAC (User-Configurable); ±1% | L6-30P | 5.25 in | 16.9 in | 35 in | 103 lbs |
See more product information | |||||||
GXT5LI-6000GVRT3UXLN
|
|||||||
6000 VA / 6000 W | 200V-240V | 230VAC (Default); 200-240VAC (User-Configurable); ±1% | Hardwired (L1-L2/N-G) | 5.25 in | 16.9 in | 35 in | 99 lbs |
See more product information | |||||||
GXT5LI-8000GVRT3UXLN
|
|||||||
8000 VA / 8000 W | 200V-240V | 230VAC (Default); 200-240VAC (User-Configurable); ±1% | Hardwired (L1-L2/N-G) | 5.25 in | 16.9 in | 35 in | 105 lbs |
See more product information | |||||||
GXT5LI-10KGVRT3UXLN
|
|||||||
10,000 VA / 10,000 W | 200V-240V | 230VAC (Default); 200-240VAC (User-Configurable); ±1% | Hardwired (L1-L2/N-G) | 5.25 in | 16.9 in | 35 in | 105 lbs |
See more product information |
-
5kVA – 10kVA
Wide range of capacities allow you to select the power and runtime that best meet your needs.
-
Optimized form factors
Rack/Tower convertible form factors provide flexibility at sites with variable installation needs.
-
Online double conversion topology
Reliable online double conversion topology isolates connected equipment from utility power disturbances while providing top of the line voltage/frequency regulation and surge protection. It is generator friendly with zero transfer time and features an internal automatic bypass.
-
Pure sinewave output
Pure sinewave output while on battery simulates utility power and is compatible with active power factor corrected power supplies.
-
High output power factor
Unity power factor provides more actual power to the load increasing power density.
-
Color gravity-sensing LCD display
An intuitive LCD display that provides UPS status, power metrics, configuration options, alarms, and fault codes to manage the UPS.
-
Internal bypass
Automatic internal bypass provides seamless power to the connected load in the unlikely event of a system issue.
-
External bypass
Integrated external maintenance bypass supports the load during planned maintenance or UPS upgrades
-
Sustainable
Lithium-ion batteries use less material for equal output and up to 99% of the battery elements are recyclable. The longer lifespan of a lithium-ion battery reduces waste and material consumption.
-
Safe and reliable
Safest lithium-ion (LiFePO4) battery chemistry and integrated Battery Management System (BMS) ensure safe and reliable operation.
-
Battery Management System (BMS)
The BMS monitors the lithium-ion battery health at the cell level. It manages the charging, depth of discharge, temperature, and voltage of the battery. The BMS prevents overcharging, ensures safe operation, and preserves the battery throughout its life.
-
User-replaceable, hot-swappable batteries
User-replaceable batteries may be swapped out quickly and safely without disruption and without having to turn off connected equipment.
-
Scalable runtime
When longer runtime is desired, External Battery Cabinets (EBC) may be added to increase the runtime and availability of your connected devices. EBCs are auto detected so no user configuration is necessary.
-
Individual programmable outlets
Configurable outlets for load management. Cycle power to hung devices and load shed connected equipment, prioritizing critical devices to extend availability while on battery backup power.
-
Energy Star 2.0 Certified
A government certification for energy efficiency. This product meets strict energy-efficiency specifications that reduces energy consumption, saving money and helping protect the environment.
-
Generator friendly design
Integrates seamlessly into site power infrastructure
-
Input circuit breaker
Re-settable breaker protects against equipment damage from a short circuit or overload.
-
Network grade surge protection
Network grade surge protection meets ANSI C62.41, Category B standards, providing a high level of input surge protection.
-
Emergency Power Off (EPO)
Remote UPS shutoff in the event of a fire or other onsite emergency.
-
Communication ports
USB and Serial ports support monitoring and management of the UPS.
-
Optional management and communication cards
Intellislot™ enables network integration connectivity and allows remote monitoring, start-up or restart of the connected equipment. SNMP, Modbus, BACnet and environmental sensor options are available.
-
Free management software
Power Assist software for local management via USB. Easy to install and allows for simple configuring, monitoring, alarm notifications and management of the UPS. Automatic shutdown options protect connected equipment during an extended power loss and ensure against data loss.
Power Insight software for on-premise and remote UPS monitoring and management with notifications and control of network connected devices. Configurable, automatic shutdown for physical and virtual servers. Includes integrations with VMWare vCenter, Dell VXRail Manager, and Nutanix Prism Central. Provides a single dashboard view of the UPS status, alarms, notifications, and summary data.
-
5-year warranty
Complete coverage on UPS including batteries.
-
Equipment Protection Plan (EPP)
$500,000 Equipment Protection Plan provides reimbursement or replacement of any connected equipment that is damaged by a power surge while connected to your Vertiv UPS.
-
Trade-In program
Allows you to trade in an aging Vertiv or competitor's UPS for a new Vertiv equivalent UPS at a discount. Vertiv will manage the collection and disposal of your old UPS at no cost.
Do not Display
- Vertiv™ Liebert® GXT5 Lithium-Ion UPS 5kVA L630 HV, 200-240V (L1, L2, G) Quick Installation Guide SL-71156
- Vertiv Liebert GXT5 Lithium-Ion UPS 5000VA MV 200-240V QIG SL-70929
- Vertiv Liebert GXT5 Lithium-Ion UPS 6000VA MV 200-240V QIG SL-70910
- Vertiv Liebert GXT5 Lithium-Ion UPS 8000/10000VA MV 200-240V QIG SL-70928
- Vertiv™ Liebert® GXT5 Lithium-Ion GV UPS Installer User Guide SL-71180
- Vertiv™ Liebert® GXT5 Lithium-Ion UPS 5kVA L630 HV, 200-240V (L1, L2, G) Quick Installation Guide (4 page).pdf
- Vertiv™ Liebert® GXT5 Lithium-Ion UPS 5-10kVA GV, 200-240V (L1, N L2, G) Quick Install Guide SL-71157 - Multi Language
- Vertiv™ Liebert® GXT5 Lithium-Ion UPS 5-10kVA MV GV Brochure SL-70996
- Vertiv Edge Li-Ion Data Sheet
- Vertiv™ Liebert® GXT5 Lithium-Ion 5-10kVA GV UPS Data Sheet SL-70912
- Vertiv™ Equipment Protection Plan
- Vertiv™ Liebert® GXT5 Lithium-Ion UPS 5-10kVA MV Data Sheet SL-70913
- Vertiv™ Liebert® GXT5 Lithium-Ion 5-10kVA UPS Guide to Output Power Distribution
- Vertiv-Liebert-GXT5-Lithium-Ion-UPS-5-10kVA-GV-BR-EN-APAC-SL-71264-WEB
- Vertiv™ Liebert® GXT5 Lithium-Ion UPS 5,000 - 10,000VA 230V Brochure SL-71264
- Vertiv™ E-Rate Eligible Brochure
- Outline Drawing Liebert GXT5 Lithium-Ion 5kVA MV with EBC Rack/Tower UPS
- GXT5LI_5000-6000GVRT-Submittal-w1EBC-v4.pdf
- GXT5LI_10000GVRT-Submittal-w1EBC-v4.pdf
- GXT5LI_8000GVRT-Submittal-w1EBC-v4.pdf
- Vertiv SDS_APS_GXT5_EU Region.pdf
- GXT5LI-5KL630RT3UXLN-Submittal-w1EBC-v4.pdf
- Outline Drawing Liebert GXT5 Lithium-Ion 6kVA MV with EBC Rack/Tower UPS
- Outline Drawing Liebert GXT5 Lithium-Ion 8/10kVA MV with EBC Rack/Tower UPS
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.