Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® GXT5 Lithium-Ion UPS 1000 - 3000 VA, 120V

The Vertiv™ Liebert® GXT5 Lithium-Ion double-conversion online UPS provides the highest level of power conditioning and power protection for critical business IT systems such as network equipment and business servers. This ensures that your mission-critical systems and applications are protected in the event of any utility power problems such as power surges or a complete loss of power. The Liebert® GXT5 UPS protects against the widest range of power problems and seamlessly switches to battery backup if the quality of the input power is outside of acceptable operating levels.

Get Brochure Runtime Tool
Key Benefits
1000VA – 3000VA Rack/Tower optimized form factors
Online double conversion topology with pure sinewave output and zero transfer time
Lithium-Ion battery with an 8 to 10-Year design life
50% lower Total Cost of Ownership (TCO)
Intellislot™ network management card options
Free Power Assist™, Power Insight™ software
Best Suited For:
  • Education
  • Healthcare
  • Retail and Wholesale
  • Government
  • Banking
  • Financial and Insurance
  • Manufacturing
Warranty: Standard 5-year warranty including both electronics and batteries.

Sustainability Spotlight

  • Lithium-ion batteries require less onsite maintenance, reducing truck rolls and avoiding associated carbon emissions.
  • Lithium-ion batteries have a longer life, reducing waste and material consumption.
  • Lithium-ion batteries use less material for equal output and up to 99% of the battery elements are recyclable.

Vertiv™ Liebert® GXT5 Lithium-Ion online UPS protects critical IT applications against outages and power disturbances. It offers highest level of power conditioning and battery backup in server rooms, network closets, and other edge or distributed IT locations. Lithium-Ion batteries require fewer battery replacements and last up to 3x as long as VRLA batteries reducing maintenance, labor, and replacement costs (lower TCO). Hot-swappable, user-replaceable batteries increase the useable life of the UPS.

Model Specifications Overview
GXT5LI-1000LVRT2UXL
1000VA / 1000W   Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC   120V; 100/110/115/120V/125VAC (User-Configurable)   Up to 92% in online mode; 98% in Active ECO Mode   Input: NEMA 5-15P; Output: (6) NEMA 5-15R   3.4 in   16.9 in   17.3 in   37.5 lbs  
GXT5LI-1000LVRT2UXLN
1000VA / 1000W   Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC   120V; 100/110/115/120V/125VAC (User-Configurable)   Up to 92% in online mode; 98% in Active ECO Mode   Input: NEMA 5-15P; Output: (6) NEMA 5-15R   3.4 in   16.9 in   17.3 in   37.5 lbs  
GXT5LI-1500LVRT2UXL
1500VA / 1350W   Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC   120V; 100/110/115/120V/125VAC (User-Configurable)   Up to 92% in online mode; 98% in Active ECO Mode   Input: NEMA 5-15P; Output: (6) NEMA 5-15R   3.4 in   16.9 in   18.7 in   39.7 lbs  
GXT5LI-1500LVRT2UXLN
1500VA / 1350W   Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC   120V; 100/110/115/120V/125VAC (User-Configurable)   Up to 92% in online mode; 98% in Active ECO Mode   Input: NEMA 5-15P; Output: (6) NEMA 5-15R   3.4 in   16.9 in   18.7 in   39.7 lbs  
GXT5LI-2000LVRT2UXL
2000VA / 1800W   Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC   120V; 100/110/115/120V/125VAC (User-Configurable)   Up to 92% in online mode; 98% in Active ECO Mode   Input: L5-20P; Output: (6) 5-15/20R & (1) L5-20R   3.4 in   16.9 in   18.7 in   39.7 lbs  
GXT5LI-2000LVRT2UXLN
2000VA / 1800W   Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC   120V; 100/110/115/120V/125VAC (User-Configurable)   Up to 92% in online mode; 98% in Active ECO Mode   Input: L5-20P; Output: (6) 5-15/20R & (1) L5-20R   3.4 in   16.9 in   18.7 in   39.7 lbs  
GXT5LI-3000LVRT2UXL
3000VA / 2700W   Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC   120V; 100/110/115/120V/125VAC (User-Configurable)   Up to 92% in online mode; 98% in Active ECO Mode   Input: L5-30P; Output: (6) 5-15/20R & (1) L5-30R   3.4 in   16.9 in   21.5 in   48.5 lbs  
GXT5LI-3000LVRT2UXLN
3000VA / 2700W   Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC   120V; 100/110/115/120V/125VAC (User-Configurable)   Up to 92% in online mode; 98% in Active ECO Mode   Input: L5-30P; Output: (6) 5-15/20R & (1) L5-30R   3.4 in   16.9 in   21.5 in   48.5 lbs  

Benefits

Superior Battery Technology: Lithium-Ion batteries require fewer battery replacements and last up to 3x as long as traditional VRLA batteries reducing maintenance, labor, and replacement costs (resulting in the lowest TCO). Internal batteries offer industry-leading runtime (up to 14 minutes at full load) to protect critical equipment during an unexpected power loss.
High Performance: Lithium-Ion battery technology offers better performance at higher temperatures, supports up to 10 times more discharge cycles, and delivers faster recharge times compared to VRLA batteries.
Easy Installation: Hot-swappable, user-replaceable batteries may increase the useable life of the UPS by allowing you to easily replace the batteries, if needed, without disrupting power to connected equipment.
Scalable Runtime: The UPS has an external battery connector, which is a scalable runtime solution for extended outage protection

Features

Lowest total cost of ownership lithium-ion batteries last up to 3 times as long as VRLA batteries, resulting in fewer battery replacements saving time and money
5-years standard warranty on the UPS and batteriesy
Longer battery runtime and quicker battery recharge times to ensure availability of your critical applications
0.9 (or better) Output Power Factor delivers more usable power, saving space and cost
High efficiency, up to 92% in double-conversion online mode to deliver energy savings
Advanced User-Friendly Color Graphic LCD with gravity sensing orientation for simple local UPS configuration and management
Flexible 2U rack/tower convertible form factor
Up to seven battery-backed outlets ensuring you critical equipment is protected
(4) Individually Programmable outlets to optimize battery runtime for critical loads
Hot-swappable, user-replaceable internal batteries enable battery replacement without disrupting power to connected equipment
Input circuit breaker for additional protection of the equipment in the event of a worst-case failure
Remote Emergency Power Off (EPO) to turn off the UPS in the event of an emergency
USB communications for local UPS monitoring and management using free Power Assist software
Optional Liebert® IntelliSlot RDU101 network communications card for remote monitoring, control and management of the UPS
Environmentally Friendly RoHS and REACH compliant

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location