Featured Products
Thermal Management
Vertiv™ Liebert® XDU Coolant Distribution Units
The Liebert XDU Coolant Distribution Units offer systems that operate with or without facility water, allowing you to tap into the benefits of high-efficiency liquid cooling without incurring the cost of major infrastructure changes.
This is available in North America, EMEA and India.
Vertiv™ Liebert® XDM Split Indoor Chiller
Designed to remove barriers to liquid cooling in an air-cooled environment, the Liebert XDM Split Indoor Chiller is a liquid-to-fluid exchanger for rear door cooling applications that offers easy, cost-effective deployment in any data center.
This is available in North America.
Vertiv™ Liebert® AFC Chillers
Units compliant with Eco-design directive. Inverter compressor options for improved part load efficiency.
This is available in EMEA, China, India and LATAM.
Vertiv™ Liebert® PCW
Liebert® PCW is the ideal chilled water cooling unit, providing an efficient solution for data center and server room air conditioning. This water cooling system is available in a wide variety of configurations and capacities, ranging from 25 to 220 kW.
This is available in North America, EMEA, China, India and LATAM.
Show More Thermal Management Products
Critical Power
Vertiv NetSure Solar Converter Shelf
Achieve your sustainability targets and reduce operating costs by augmenting your existing DC power system with the exceptional solar power density of Vertiv’s NetSure Solar Converter Shelf utilizing Vertiv’s eSure 4300W solar converter modules.
Vertiv™ Liebert® APM Plus
Vertiv™ Liebert® APM Plus is a modular high density transformer-free UPS with double conversion efficiency of up to 97% that ensures remarkable operational cost savings, reducing both the Total Cost of Ownership (TCO) and the environmental impact.
This is available in EMEA.
Vertiv™ Liebert® Power-UPS Lithium, 400VA
The Vertiv™ Liebert® Power-UPS Lithium is a compact and lightweight standby/offline UPS that utilizes lithium-ion technology to deliver a longer life expectancy, and reduced replacement costs.
This is available in North America.
Vertiv™ Liebert® GXT5 Lithium-Ion UPS 5000 - 10000 VA, 120V/208V
The Vertiv™ Liebert® GXT5 Lithium-Ion double-conversion online UPS provides the highest level of power conditioning and power protection for critical business IT systems such as network equipment and business servers.
This is available in North America.
Show More Critical Power Products
Racks & Enclosures
Vertiv™ VRC-S Edge-Ready Micro Data Center System
Easily put IT infrastructure where you need it with the Vertiv™ VRC-S. This pre-integrated, enclosed micro data center is designed to be up and running at an edge application in days.
This is available in North America and EMEA.
Vertiv™ SmartRow™ DCX
SmartRow™ DCX provides a complete data center in a row in just weeks not months. It combines four to fourteen racks with data center grade thermal management, UPSs, power management, monitoring and control technologies and cable management all in an enclosed room neutral system.
This is available in North America and LATAM.
Vertiv™ Geist™ SwitchAir™
Network switches, load balancers and routers typically sit at the top and back portion of the rack, away from the cold aisle airflow at the front of the cabinet.
This is available in North America, EMEA, ASIA, India and LATAM.
Vertiv™ NetSure™ M Series
A robust and energy-efficient outdoor enclosure solution for 5G radio and IT edge equipment that delivers reliable power supply, including battery backup.
This is available in EMEA.
Related Articles / Sustainability Blog Series
Vertiv and Green Mountain Raise the Bar for Data Centre Sustainab...
May 04, 2021Vertiv (NYSE: VRT), a global provider of critical digital infrastructure and continuity solutions, and Norwegian colocation provider Green Mountain have deployed cutting-edge technologies to further increase efficiency and sustainability ...
Read More