Vertiv Geist SwitchAir
Network switches, load balancers and routers typically sit at the top and back portion of the rack, away from the cold aisle airflow at the front of the cabinet. This placement makes it difficult for cold air to flow from the front of the rack to the air intakes of the network switch equipment, increasing chances of failure over time. SwitchAir helps prevent failure by channeling cool air from the front of the rack to the air intakes regardless of where the equipment is mounted.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
Vertiv Geist SwitchAir
Network switches, load balancers and routers typically sit at the top and back portion of the rack, away from the cold aisle airflow at the front of the cabinet. This placement makes it difficult for cold air to flow from the front of the rack to the air intakes of the network switch equipment, increasing chances of failure over time. SwitchAir helps prevent failure by channeling cool air from the front of the rack to the air intakes regardless of where the equipment is mounted.
Warranty: Vertiv Geist SwitchAir models come with a standard three-year warranty that is automatically extended to five years if the product is registered within 120 days of purchase.Specifications
The SwitchAir is a passive airflow management device with channels providing a dedicated path for cold aisle air to flow to the intake of the switch, using the on-board fans of the network devices to pull cool air from the front of the cabinet. The SwitchAir also creates a barrier preventing recirculation of hot exhaust air from the hot aisle from entering switch intakes.
SA1-01002S, Vertiv Geist SwitchAir
|
|||
---|---|---|---|
1.74 in | 19 in | 8.5 in | 8 lbs |
See more product information | |||
SA1-01002, Vertiv Geist SwitchAir
|
|||
1.74 in | 19 in | 11.63 in | 10 lbs |
See more product information | |||
SA1-01002L, Vertiv Geist SwitchAir
|
|||
1.74 in | 19 in | 14.63 in | 10 lbs |
See more product information | |||
SA1-01002XLNB, Vertiv Geist SwitchAir
|
|||
1.88 in | 19 in | 29 in | 25 lbs |
See more product information | |||
SA1-01001NB, Vertiv Geist SwitchAir
|
|||
1.88 in | 19 in | 29 in | 15 lbs |
See more product information | |||
SA1-01001SS, Vertiv Geist SwitchAir
|
|||
1.88 in | 19 in | 29 in | 15 lbs |
See more product information | |||
SA1-02003, Vertiv Geist SwitchAir
|
|||
3.40 in | 19 in | 11.63 in | 14 lbs |
See more product information | |||
SA1-02003XS, Vertiv Geist SwitchAir
|
|||
3.40 in | 19 in | 5.75 in | 15 lbs |
See more product information | |||
SA1-02005, Vertiv Geist SwitchAir
|
|||
3.46 in | 19 in | 26 in | 19 lbs |
See more product information | |||
SA1-03001, Vertiv Geist SwitchAir
|
|||
5.21 in | 19 in | 27.63 in | 23 lbs |
See more product information | |||
SA1-09001, Vertiv Geist SwitchAir
|
|||
15.75 in | 4.6 in | 15 in | 6 lbs |
See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Products Support Contacts
Change
Frequently Asked Questions
- Q
- What network switches will the Vertiv Geist SwitchAir work with?
- A
- Vertiv Geist offers a variety of SwitchAir configurations to fit most switch models. Check our SwitchAir Finder or talk with a sales representative.
- Q
- How does Vertiv Geist SwitchAir work to keep my switches from overheating?
- A
- The SwitchAir creates a barrier between switch air intakes and hot exhaust air in the back of server racks, while also guiding cool air from the cold aisle to the switch intakes.
- Q
- What is the difference between Passive and Active SwitchAir devices?
- A
- The Passive SwitchAir product works by simply creating a channel for cold air to flow to switch intakes. The Active SwitchAir product works in a similar fashion but use fans to force cold air through the channel.
- Q
- Will there be downtime while installing the SwitchAir product?
- A
- In most cases, you will be able to install the SwitchAir product in your rack without unplugging your network switches.
- Q
- What is the suggested distance between front and rear rails for SwitchAir installation?
- A
- The SwitchAir was designed to be installed assuming a rail distance of 29in / 73.7cm.