Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert APM 50- 600kVA

Get Manual
Login to Save for Later
Best Suited For:
  • Education
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Telecom
  • Transportation

Benefits

Reduces carbon footprint and 
saves significant energy cost
• Deliver 25% more active 
power(kW) than conventional 
  architecture based UPS
• Wide input parameter range 
  ensure UPS always run on utility power results in prolong battery life
• High power density and small footprint deliver more kilowatte per square foot for efficient space utilization
• Fully redundant, no single point  of failure
• Maximizes battery performance,  
• Eliminate need for generator 
  over sizing, excellent 
  compatibility with generator
• Power scalability can be 
  realized within a few minutes
• Allows to track VA, kWH etc for individual feeder
• Ensure trouble free capacity 
  upgradation
• Capable to handle new 
  generation blade server loads without derating
• Allowing the quick power 
  addition within the same 
  footprint later thus reduces UPS over sizing cost
• Most suitable for today's 
dynamic electrical environment
• Original battery system can be modified and poor cells can be replaced without affecting UPS performance
• Allows fast serviceability and minimize maintenance 
requirements via self-diagnosing, field-replaceable 
  modules.
• Covers no extra space for 
  service maintenance
• Over 150 electrical parameter are monitored and updated in  every 10ms
• Compatible with most of the 
  advanced communication 
  platform including SNMP, 
  MODBUS etc
• Intuitive LCD equipped with 
  superior feature tracks multiple  

Features

Ultra high efficiency up to 97% in double conversion mode, flat efficiency curve
• Each 50kVA module deliver 
5018kW, unity PF
• Wide voltage and frequency 
  range
• Maximum power density in its range allow it to accommade 600kVA in <1.8m2 space
 • Distributed controller: Each 
  module has its own DSP
• Intelligent Battery Management
• Input PF >0.99, THDi <3%
• Hot swappable power modules
• Optional branch monitoring 
system with distribution version
• Standard built in LBS function and smart parallel
• Capable to handle 0.9 leading  loads
• Power scalability
• Multiple standard models
   - Built-in distribution version
   - Built-in modular battery version
• Flexible battery combination 
  adopts 12Vx38/40/42/44 cell design
• Modular design architecture
• Full front access
• Service and fault diagnosis 
  powered by black box function
• Equipped with Advanced 
  Communication Options
• User friendly multi-lingual 
  intuitive large LCD HMI
 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location