Solar Add-on Shelf
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Telecom
Solar Add-on Shelf
- Telecom
Benefits
Features
Specifications
The NetSure Solar Converter Shelf is a compact -48 VDC solution that can easily be added to an existing DC power plant. Built on the proven reliability of Vertiv's solar converter module architecture, the NetSure Solar Converter Shelf delivers industry-leading system density and full power up to 55°C.
- Input
- Input Connections
- Terminal Block
- Equipment Dimensions (H x W x D)
- 44.45 mm / 1.75 in x 482.6 mm / 19 in x 425 mm / 16.73 in
- Access
- Front
- Output
- Load Circuit Breakers / Fuses
- High density - UL 1077
- Physical Characteristics
- Weight
- 9.5 kgs
- Height
- 44.45 mm
- Width
- 482.6 mm
- Depth
- 425 mm
- Environmetal & Standard Compliance
- Control and Monitoring
- NCU M831A Controller
- Operating Temperature
- -40C to 75C /-40F to 167F
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.