Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Продукт

NetSure Retrofit Series

DC power solutions for retrofit applications, offering a cost efficient way to upgrade and expand a legacy DC power system while keeping the existing infrastructure (cabinet and mechanics) intact.

Получить брошюру
Оптимальное решение для:
  • ЦОД/колокация/хостинг
  • Телекоммуникационный сектор

Преимущества

 Lower OPEX and increased reliability
 Energy savings thanks to improved system efficiency, up to 96%
 Increased power in existing footprint
 Reduced site cooling needs thanks to high efficiency rectifiers with lower power losses
 Eliminates rectifier legacy support issues 

Особенности

 Add new technology and increase reliability without replacing the entire system
 Increased system efficiency, up to 96%
 Can be installed on live systems
 More power dense rectifiers
 High efficiency rectifiers with lower power losses
 Enables connection to remote monitoring via SNMP and web 

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции

Найденные контактные данные по критерию Ohio, 43215, USA Изменения
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
USA
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Системы распределения электропитания, Корпуса наружного исполнения
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
USA
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Корпуса наружного исполнения
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион