Liebert PEX
The Liebert PEX is the Next Generation Thermal Management Environmental Control System from Vertiv. It is a result of extensive research and development, conducted with leading environmental control experts, consultants and major corporations. A wide range of standard units offered from 20 KW to 100 KW in Upflow & Downflow Configurations.
Questo prodotto è stato salvato sul tuo dashboard
Hai appena salvato questo prodotto sul tuo dashboard per vederlo più tardi. Puoi facilmente rimuovere l'articolo dal tuo dashboard se non desideri più tenerlo salvato.
Eseguire il login o creare un account per salvare queste informazioni per dopo
- Banking Financial and Insurance
- Data CenterColocationHosting
- Government
- Healthcare
- Retail and Wholesale
Liebert PEX
The Liebert PEX is the Next Generation Thermal Management Environmental Control System from Vertiv. It is a result of extensive research and development, conducted with leading environmental control experts, consultants and major corporations. A wide range of standard units offered from 20 KW to 100 KW in Upflow & Downflow Configurations.
- Banking Financial and Insurance
- Data CenterColocationHosting
- Government
- Healthcare
- Retail and Wholesale
Specifiche
Liebert PEX is the most accessible for the broadest range of business needs. It represents a straightforward and effective solution to the majority of low to medium density applications. It reliably services the thermal requirements of a critical data center. The solution requires nothing more than direct front access for installation and routine servicing. This means that users can achieve 100% space utilization around the unit and not suffer dead space caused by service access requirements on the sides and rear.
Vantaggi
The innovative belt drive system automatically provides the correct belt tension when operating speed has been reached, eliminating slippage and greatly extending belt life. No tools necessary to change the belt.
PeX units have achieved greater energy efficiency through the use of computer modeling techniques, combined with the synergistic matching of components.
The unit's inherent design, together with the ability to undertake all service work from the front of the unit rather than from the side or rear, results in minimal space requirements and the possibility of placing units side by side or against walls.
Three-bay and larger units may be constructed as your load capacity grows. The PeX units are formed on the basis of one-bay and two-bay building blocks, so you can rely on the PeX to grow with your requirements.
The front doors can be quickly and easily removed via the bayonet style hinge mechanism enabling components to be easily accessed. This significantly simplifies maintenance and servicing.
PeX units incorporate double-skinned inner side panels to increase structural rigidity and improve internal cleanliness.
The In-System-Programming (ISP) feature allows direct uploading of programming information from the Service Engineer's laptop, without the need to change-out memory chips.
Access to difficult sites and elevator limitations are no longer a worry. The PeX units can be delivered as separate modules and assembled on site. There is no need to disassemble for delivery, saving on both time and labour.
Proven, quality components are used throughout, and careful consideration given to their service requirements, thus ensuring minimum downtime.
Caratteristiche
Per vedere i download specifici per modello, è necessario andare nella pagina del prodotto di interesse selezionando il nome del modello nella scheda delle specifiche sopra.