Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Liebert® MCD, Indoor Condenser Unit, 7-28kW

The Liebert® MCD is an indoor, air-cooled condenser that works with the Liebert® Mini-Mate2 and Liebert® DataMate.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Runs efficiently at partial load conditions
Reduces compressor start/stop cycles and component wear
Quiet operation 

Features

Air-cooled or water/glycol-cooled split system condensing units
Zero footprint ceiling mounted
Delivers fully wired, piped and tested
Provides hot gas bypass
Uses scroll compressor with internal vibration isolation mountings, pressure safety controls and built-in overload protection  

Liebert® MCD, Indoor Condenser Unit, 7-28kW
Physical Characteristics
Weight
175-240
Weight
79-109
Height
22.5
Height
572
Width
50.25
Width
1276
Depth
22.75
Depth
578

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location