Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Liebert® DMC Indoor Condenser, 5-18kW

The Liebert® DMC is an indoor, water/glycol condenser designed for the Liebert® Datamate cooling system.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Complete cooling solution with integrated water/glycol-cooled condensing unit and evaporator.
Close-coupling with evaporator unit reduces electrical and piping infrastructure required.
Quiet operation
Delivered fully wired, piped and tested
Supports fast plan approval and building inspection with CSA agency approval  

Features

System-matched outdoor condenser
Operates in low temperatures with winter operation models
Low noise models available
Connects easily
Pressure safety controls and built-in overload protection  

Liebert® DMC Indoor Condenser, 5-18kW
Physical Characteristics
Weight
170 lbs
Weight
77 kgs
Height
32 in
Height
813 mm
Width
14 in
Width
356 mm
Depth
12 in
Depth
305 mm

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location