The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Discontinued

Product Family

Liebert EXL UPS

True on-line, double conversion, three-phase UPS system to support a maximum efficiency data center design. It provides high operating efficiency, high power capacity, and low PUE and TCO. Features a small footprint, and a large 10.4” touchscreen. Offers capacity-on-demand without additing footprint. Single module and 1+N Distributed Bypass available.​​​​​​​​​

Get Manual

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
Is this UPS configurable?
A
Yes, the UPS is fully configurable at time of order.
Q
Does this UPS work with lithium ion batteries?
A
Yes, it works with all manufacturers of lithium ion batteries sold by Vertiv.
Q
Does this UPS come with a communications card?
A
Yes, we provide a standard LIFE Services card or you may choose an optional Unity dual simultaneous protocol card.
Q
Does this UPS offer Eco-mode?
A
Yes, it offers Vertiv's unique Eco-mode which maintains battery charging and inverter readiness.
Q
Can I change display and alarm values or does a service technician have to do it?
A
Yes, our control panel allows for user adjustments.

Replacement Products

Vertiv™ Liebert® EXL S1 UPS

The Liebert® EXL S1 is a monolithic, transformer-free UPS that features optimized, industry leading footprint and power per square foot, excellent operating efficiency, robust electrical protection and intelligent paralleling that optimizes performance at partial load to achieve superior cost savings. Available in single module and distributed bypass configurations. Compatible with lithium ion battery systems. EXL S1 features safe capacity testing mode. This mode allows UPS load and battery discharge testing without an external load bank.

Partner Login

Language & Location