The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Model

Vertiv™ NetSure™ 701/700 NCU Retrofit

Upgrade aging controls in legacy NetSure™ 701 and 700 systems without service disruption, adding a modernized local/ remote interface with enhanced security features.

Get Brochure Get Manual

Benefits

Extend the useful life of your power system by modernizing your control and monitoring setup.
Retrofit your power plant live without service interruption, keeping rectifiers and distribution intact during installation.
Keep your network secure with advanced security features including HTTPS/SSL, complex login credentials, or Radius user authentication.
Connect to a diverse array of network types including IPv4, IPv6, SNMP V2c and V3, Modbus, TL1 with multi-browser compatibility.
Get up and running quickly with intuitive graphical interface and enhanced monitoring and control options.
Upgrade both your main control bay and supporting supplemental bays.

Features

Enhanced graphical user interface (web page)
Re-purpose existing connections for ease of installation
Dual Ethernet with multiple broswer compatibility
Easy to follow step-by-step installation and user instructions
Allows for site expansion with NetSure 7100 supplemental bays

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location