The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

NetSure Accessories

Battery Accessories for DC power systems

Get Brochure Get Manual
Best Suited For:
  • Data Center/Colocation/Hosting
  • Telecom

Model Specifications Overview
545277
    +24VDC or -48VDC   (20) Fuse or Breaker Distribution Panel   6U   23"   6.5"   16 lbs.  
NetSure 48V VRLA Battery Rack
800 A   48V   48V   Accessory   84 in.   27.5 in.   22.8 in.   485 lb  
NetSure 24V & 48V VRLA Battery Rack
1200 A   24V or 48V   24V or 48V   Accessory   84 in.   19 in. or 23 in. rack   22.5 in.   500 lb  
Lorain BD2000 Battery Disconnect
2000 A   -48 or +24 VDC   -48 or +24 VDC   Accessory   17 in.   23 in. Mounting   11.6 in.   90 lb  
Lorain BD800 Battery Disconnect
800 A   -48 or +24 VDC   -48 or +24 VDC   Accessory   10.4 in.   23 in. Mounting   7.3 in.   41 lb  

Benefits

Minimize installation time and complexity with pre-cabled and lugged battery racks Safely test, maintain and replace your batteries with quick disconnect devices

Features

Compatible with any DC power system and a multitude of batteries -48VDC and +24VDC options UL Listed and Seismic zone-4 compliant

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location