The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Family

Liebert DataMate Mission Critical Cooling System, 5-10.5kW

Liebert DataMate is a small footprint cooling system for 7x24 temperature and humidity control in network closets, computer rooms and other small spaces. Its low profile permits floor-mount or wall-mount installation, and requires little or no floor space.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Professional Services
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

The Liebert DataMate is a split-system evaporator available in combination with a remote air-, water- or glycol-cooled condensing unit or a close-coupled water/glycol-cooled condensing unit, or as a self-contained, chilled water unit. Models are available to fit small computer rooms, requiring only five quare feet or less of floor space, or can be mounted on a wall. Each split system has thermostat-type wiring to controls and condensing unit. System components are pre-charged with refrigerant using quick-connect fittings for fast installation. The unit is designed for front service access.

Model Specifications Overview
DME020E, 20kW
17.2 [5.05]   17.2 [5.05]   870   32   46 1/2   11 7/8   230  
DME027E, 6.65kW
22.7 [6.65]   22.7 [6.65]   1230   32   64 1/8   11 7/8   330  
DME037E, 8.9kW
30.3 [8.9]   30.3 [8.9]   1320   32   64 1/8   11 7/8   365  

Benefits

Uses minimal white space
Highly flexible for various room designs
Improved protection compared to building air conditioning
Low ambient operation
Rugged design for long-term reliability 

Features

Simplified cooling for network closets and server rooms
Year-round temperature and humidity control and air filtratio 
Available in air-cooled, water/glycol-cooled or chilled water configurations 
Can be mounted on wall or floor
Installs as split system with air or water/glycol cooling or as self-contained chilled water system
 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Partner Login

Language & Location