The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Liebert® CRV In Row Cooling System, 10-40kW

The Vertiv™ Liebert® CRV is a precision data center cooling solution, integrated within a row of data center racks and was designed to address some of the major challenges seen in high density applications. With adjustable airflow baffles and controls that independently manage airflow and temperature, the Liebert CRV can precisely deliver highly efficient cooling in the row where it’s needed. The system is available in multiple options, providing flexibility for any installation.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Key Benefits
Designed with a minimal footprint to save valuable floorspace in edge applications, server rooms, and small data centers
Highly efficient, scalable cooling capacity provides lower energy consumption and operational costs
Adjustable air discharge baffles improve cold air distribution, eliminating hot spots in the row
Simultaneous top and bottom connections allow for greater flexibility during installation for various building configurations
Multiple monitoring protocols and multi-unit teamworking allows users to stay informed of system conditions at all times
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

The Vertiv™ Liebert® CRV is a precision data center cooling solution providing temperature and humidity control to manage your critical IT environments. It integrates within a row of data center racks, providing cooling close to the IT heat load. The Liebert® CRV, when used with Liebert® Optimized Aisle Controls, independently manages airflow and temperature, greatly improving efficiency and supporting higher rack densities. Adjustable airflow baffles allow you to more precisely direct airflow within the row, improving efficiency and extending the life of your data center equipment. The Liebert® CRV uses environmentally friendly R410A refrigerant. The system is available in multiple capacities and in two widths, 300mm and 600mm, and is available as an air, water/glycol, or chilled water cooling system.

Model Specifications Overview
CRD100, Air-Cooled, 300mm, 10kW, 208-230V/1PH/60Hz
35.8 [10.5]   34.1 [10]   1960 [3030]  
CRD101, Air-Cooled, 300mm, 10kW, 208-230V/3PH/60Hz
35.8 [10.5]   34.1 [10]   1960 [3030]  
CR019RA, Air-Cooled, 300mm, 19kW
64.8 [19]   79.8 [23.4]   2250  
CR019RW, Water/Glycol Cooled, 19kW
64.8 [19.0]   81.4 [23.9]   2250  
CR020RA, Air-Cooled, 20kW
68.2 [20]   82.9 [24.3]   2454  
CR032RC, Chilled Water, 32kW
109.1 [32.0]   97.7 [28.6]   2250  
CR035RA, Air-Cooled, 35kW
119.4 [35.0]   129 [37.8]   3260  
CR035RW, Water/Glycol Cooled, 35kW
119.4 [35.0]   128.9 [37.7]   2454  
CR040RC, Chilled Water, 40kW
119.4 [40.0]   146.4 [42.9]   3325  

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Language & Location