The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv Liebert EEU + Energy Export Units (10kW-20kW)

Reliable On-Grid Inverter

Get Brochure
Best Suited For:
  • Data Center/Colocation/Hosting

Features

MPPT efficiency > 99.9% Maximum efficiency > 98.0% Two independent MPP tracking gains optimal energy harvesting Low sensitivity to grid disturbances to avoid undesired disconnection from the grid Wide range of input voltage and operation environment Wide DC input range from 250V up to 950V Wide operating temperature range -25°C to +60°C IP65 harshest industrial protection for indoors & outdoors RS232/RS485/WiFi Interfaces Easy-to-read LCD display with all operational status and monitored data

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct

Language & Location