NetSure 8200 (582140000)
The NetSure™ 8200 Series offers compact combination bays, complementary distribution bays, and stand-alone power bays that integrate easily with existing AC infrastructure. Designed to provide reliable -48 VDC power and distribution at core facilities, the digital NetSure 8200 plant leverages high-efficiency 200 amp rectifiers powered from 480 VAC or 208 VAC. This series offers versatile solutions to meet the needs of your central office, mobile switching office, cable headend, or data center deployment.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Government
- Data Center/Colocation/Hosting
- Military
- Defense
- Aerospace and Missile
- Telecom
- Oil and Gas
NetSure 8200 (582140000)
The NetSure™ 8200 Series offers compact combination bays, complementary distribution bays, and stand-alone power bays that integrate easily with existing AC infrastructure. Designed to provide reliable -48 VDC power and distribution at core facilities, the digital NetSure 8200 plant leverages high-efficiency 200 amp rectifiers powered from 480 VAC or 208 VAC. This series offers versatile solutions to meet the needs of your central office, mobile switching office, cable headend, or data center deployment.
- Government
- Data Center/Colocation/Hosting
- Military
- Defense
- Aerospace and Missile
- Telecom
- Oil and Gas
Benefits
Features
Specifications
- Input
- Input Voltage, Operational
- 408-528 VAC to 176-264 VAC
- Equipment Dimensions (H x W x D)
- Combo Bay List 101 and List 111 93.5"x24"x30",830 lbs., Combo Bay List 102 and List 112 84"x24"x 30", 830 lbs., AC Distribution Bay (PDSC): 84" x 1
- Access
- Front and rear
- Output
- Output Voltage, Operational
- 42.0 VDC to 58.0 VDC
- Output Capacity
- Up to 2000 amps per bay, maximum of 8 bays up to 16,000 amps per system
- Peak Efficiency
- 96.1% (480 VAC), 95.7% (208 VAC)
- Load Circuit Breakers / Fuses
- TPS/TLS, TPL Fuses or GJ/218-Style breakers
- Environmetal & Standard Compliance
- Control and Monitoring
- NCU controller
- Operating Temperature
- 0 °C to +40 °C (+32 °F to +104 °F)
- Safety Compliance
- UL Listed (UL1801), CSA 22.2 (No. 225), c UL, NEBS Level 3
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.