NetSure 801 DC Power System
High-density power systems for core applications.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Telecom
- Data Center/Colocation/Hosting
NetSure 801 DC Power System
High-density power systems for core applications.
- Telecom
- Data Center/Colocation/Hosting
Benefits
![](/4ad297/globalassets/products/critical-power/dc-power-systems/netsure-800-series-dc-power-system/dc-na-692x514-1876-benefits-graphic-f-72dpi-png.png)
Features
![](/4ad295/globalassets/products/critical-power/dc-power-systems/netsure-800-series-dc-power-system/dc-na-692x514-1876-features-graphic-f-72dpi-png.png)
Specifications
- Product Overview
- Power Capacity
- 1 GW
- Current Capacity
- 20,000 A
- Output Voltage, Nominal
- 48 VDC
- Input Voltage, Nominal
- 480 VAC, three phase
- System Type
- Systems
- Input
- Input Voltage, Nominal
- 480 VAC, three phase
- Input Voltage, Operational
- 304 VAC to 530 VAC
- Equipment Dimensions (H x W x D)
- Power bay (H x W x D): 7' x 24.375" x 30", Distribution bay (H x W x D): 7' x 30" x 30"
- Access
- Front and rear
- Output
- Output Voltage, Nominal
- 48 VDC
- Output Voltage, Operational
- 42.0 VDC to 58.0 VDC
- Output Capacity
- 5800 W rectifier
- Peak Efficiency
- 93%
- Load Circuit Breakers / Fuses
- TPS/TLS, TPL Fuses or GJ/218-Style breakers
- Environmetal & Standard Compliance
- Control and Monitoring
- MCA controller with remote control via Ethernet (Telnet, web page, SNMP and TL1)
- Operating Temperature
- -32 °F to 104 °F (-0 °C to 40 °C)
- Safety Compliance
- UL Listed 1801, cUL, NEBS Level 3
- EMC Compliance
- Comfors to FCC rules Part 15, Subpart B, Class A and EN55022 Class A
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.