The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

NetSure 512 582137000 up to 525A

The NetSure™ 512 Series power system with 2000 watt rectifiers and DC to DC converters provides up to 600 amps of current for -48 volt systems with up to 400 amps at +24 volts or -58 volts. The basic components of the power system include the NetSure Control Unit (NCU), module mounting shelf assemblies which house the rectifiers and converters, and a dual panel distribution cabinet ideal for deployment in outdoor enclosures.

Get Brochure Get Manual
Best Suited For:
  • Telecom

Benefits

Minimize total cost of ownership with high efficiency eSure rectifiers
Reduce the need for specialized cooling with rectifier high temperature operation
Deploy the power system where 120VAC is the only input option
Keep your network power source secure with encrypted controller communication
Extend the life of your batteries with the available battery management tools
Achieve energy savings with ECO mode, even at low loads
Have peace of mind with this UL and NEBS power system
Minimize installation time and drive planned network conformity with custom configuration files
Optimize your battery capacity with priority and non priority load shedding
Solar/Hybrid Capability – reduces grid dependency

Features

High Efficiency – 96.2% efficient eSure rectifiers
Wide Operating Temperature Range – rectifiers function at -40 °C to +80 °C (up to +65 °C without de-rating)
Selectable AC Input - 120VAC, 208 to 240 VAC
Supports Ethernet, SNMP V2 & SNMP V3, ModBus and RS485 communication interfaces
Battery Management Capability
ECO Energy Savings Mode
NEBS Level 3 compliance and UL Listed
Custom configuration file capability

NetSure 512 582137000 up to 525A
Product Overview
Power Capacity
18-28.8kW / 1.5-19.2kW
Current Capacity
40-600A / 50-400A
Output Voltage, Nominal
-48 VDC, +24 VDC, -58 VDC
Input Voltage, Nominal
Single phase: 208VAC to 240VAC
System Type
Two row system
Input
Input Voltage, Nominal
Single phase: 208VAC to 240VAC
Input Voltage, Operational
Rectifier: (Single Phase) 85 VAC to 300 VAC, DC-DC Converter: 41 VDC to 58.5 VDC
Input Connections
Molex for AC cords or hardwiring
Equipment Dimensions (H x W x D)
Distribution cabinet: 8U x 27" x 16", Module shelf: 1U x (19" or 23") x 15"
Access
Top or rear cabled with front and top access
Output
Output Voltage, Nominal
-48 VDC, +24 VDC, -58 VDC
Output Voltage, Operational
Rectifier: -42 VDC to -58 VDC; Converter: +24 VDC to +28 VDC or -56 VDC to -58 VDC
Output Capacity
Up to 600 amps at -48 VDC plus redundancy; Up to 400 amps at +24 VDC or -58 VDC plus redundancy
Peak Efficiency
Rectifier: 96.2%; Converter: 95% (+24 VDC or -58 VDC)
Load Circuit Breakers / Fuses
1-250 A E/M or E bullet nose breakers, 3-100 A TPS/TLS fuses, 18/100 A to 15 A GMT fuses
Physical Characteristics
Options
SM-Temp
Environmetal & Standard Compliance
Control and Monitoring
NCU with remote access via web browsers, TCP/IP & SNMP as standard
Operating Temperature
-40 °C to +65 °C ( 40 °F to +149 °F)
Safety Compliance
UL Recognized (cUL)

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures

Language & Location