Avocent AV 3108 KVM over IP Switch
Built for small datacenters and remote/branch office environments, the AV 3000 series KVM over IP switch provides consolidated, streamlined access to server resources. Centralize the management of the switches with DSView 4 Management software.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Professional Services
- Retail and Wholesale
Avocent AV 3108 KVM over IP Switch
Built for small datacenters and remote/branch office environments, the AV 3000 series KVM over IP switch provides consolidated, streamlined access to server resources. Centralize the management of the switches with DSView 4 Management software.
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Professional Services
- Retail and Wholesale
Benefits
Features
Specifications
- Product Overview
- Type
- KVM
- Input Ports
- 8 server or serial
- Output Ports
- 1 local, 1 remote, shared sessions available
- Video Connection
- VGA, DisplayPort, HDMI, or DVI
- Video Resolution
- 16:9 widescreen, up to 1680 x 1050 4:3 standard, u
- Power Description
- Power Supply(s)
- Internal
- Input Power (Maximum)
- 100-240VAC
- Interfaces/Ports
- Network Interface(s)
- 10/100 Mbps Ethernet port
- USB ports
- 4 USB 2.0
- Operational Conditions
- Operating Temperature
- 32° to 122° F; 0° to 50° C
- Storage Temperature
- -4° to 158° F; -20° to 70° C
- Physical Characteristics
- Weight
- 4.2
- Weight
- 1.9
- Height
- 1.72
- Height
- 43.7
- Width
- 17
- Width
- 432
- Depth
- 6.5
- Depth
- 165
- Miscellaneous
- Other supported accessories
- Common Access Card (CAC) support
- Authentication Supported
- 128-bit SSL, AES, DES and 3DES encryption
- Agency Approvals
- UL, FCC Class A, cUL, ICES Class A, CE, EAC, VCCI
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.