Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv Avocent® HMX 3080/4080

The Avocent® HMX series is suitable for a wide range of business monitoring halls, industrial production lines, and other applications that require high resolution and fast changeovers. The HMX series uses IP transmission to deploy flexibly by allowing users to work in a comfortable working environment away from the workstation. The new generation Avocent HMX3080/4080 is based on IP distributed KVM extender. The HMX3080/4080 series provides 1080P high-quality image, fast switching, mouse roaming, and video wall functions.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Education
  • Government
  • Healthcare
  • Data Center/Colocation/Hosting
  • Manufacturing
  • Professional Services
  • Retail and Wholesale
  • Telecom

Features

Distributed IP matrix architecture
The switching speed time isless than one second between target computers
Multicast 1:1 pixel mapping with instant video transmission
Support two-way audio, USB2.0 pass-through transmission, RS232 serial port or IR infrared transmission
The built-in SFP port supports fiber optic fiber access
Supports Video Wall set up (2x2, 4x4, 8x8)
Supports mouse slide roaming
Supports agent push and share function, can be used to monitor the screen push of the large screen
Supports group preset. Screen of multiple receivers can be switched with one click
PoE (Power Over Ethernet) power supply is supported (selected models)

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location