Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ 18.5” CLRA Local Rack Access Console

The new CLRA now comes with an 18.5” LCD panel that support high definition resolution (1920 × 1080) and supports the next-generation rails that allow seamless installation into the racks without any tools. CLRA Console is also available with pre-integrated 8- and 16- port KVM that seamlessly fits into the same 1U the LCD tray is occupying, providing vastly improved utility while conserving space. This allows you quick and easy access to multiple servers, making software upgrades, troubleshooting and system monitoring more convenient and less time consuming.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Education
  • Data Center/Colocation/Hosting
  • Manufacturing
  • Healthcare
  • Retail and Wholesale

Features

Local Rack ConsoleWidescreen: 18.5” LED LCD panel with a 16:9 aspect ratio. Supports resolutions up to 1920 × 1080 at both full screen and aspect ratio. • Form Factor: Easy access in the 1U space. Detent lock engages when stowed in the rack. Save space by installing an Avocent KVM (AV3000/ AV100 series) in the same 1U space. • KVM Compatibility: CLRA Consoles are compatible with all Avocent data center KVM switches. • User Interface: On-screen menu has an intuitive OSCAR interface and can be accessed in multiple languages. • Data Center Local Access: Complete entry point to local servers when needed. • Ease of Use: Full desktop style keyboard with number pad, touch pad and two USB 2.0 pass through ports. • Environmentally Responsible: Low power usage during operation and standby. • Global availability: Certifications and keyboard language support.   KVM Models • Integrated KVM switch options with 8- or 16-port, local and/or remote access to servers.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location