Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv BBE DSL, CoolPed 3.0

Passive vented closures to accommodate hardened electronics such as DSLAM's

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Free-breathing for maximum heat dissipation
CoolPed has removable two-sided double doors for easy interior access; wind latches for stability during maintenance
MCAD12 has a lift-off self-locking cover for interior access 

Features

Provides ample room for splicing and thermal management
 216-type tool locking latches provided per side with padlock hasps for added security
Screened louvered vents maximize heat dissipation and minimize contaminant ingression
Mounting options include stakes, stabilizer bars, wall or pad mounting
Optional CoolPed AC Power Box Kit available for non-line power applications 

Vertiv BBE DSL, CoolPed 3.0
Ordering Information
Part Number
F1010449
Part type
Enclosure
Color
Off-white
Description
CoolPed 3.0 hardened DSLAM enclosure
Physical Characteristics
Height
48 in
Width
43.8 in
Depth
17.8 in

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location