The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

ZincFive BC 2 Nickel-Zinc Battery Cabinet

The ZincFive BC 2 UPS Battery Cabinet is a nickel-zinc immediate power solution (IPS) that brought innovation in cabinet design and industry leading footprint to the BC Series. Featuring ZincFive’s 80Ah high-rate battery, the BC 2 was created for data centers and enterprises who require a safe, reliable and sustainable solution.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Mining/Metals
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Professional Services
  • Retail and Wholesale
  • Transportation
  • Water Supply/Sewage Disposal
Warranty: 10 Year Warranty. Start date up to 6 months after shipment. String level warranty for specified load and EOL runtime. Ambient operating temperature up to 35C. Ambient temperature excursions up to 50C allowed not exceeding 5% of accumulated time in service. Limit on total discharge energy (2000kWh)

Model Specifications Overview
ZincFive BC 2 Nickel-Zinc Battery Cabinet
83.97   21   36   2100  

Benefits

Reliability – Depleted NiZn cells remain conductive, enabling reliable string operation.
Safety – No thermal runaway or shipping restrictions for NiZn batteries.
Power Density – Approximately twice the power of lithium-ion systems, and half the linear width.
Sustainability - highly recyclable and low carbon footprint.
TCO – Low battery maintenance and small footprint.

Features

A robust cabinet, having passed a seismic shake test to an SDS of 2.29 g, giving it a strong global seismic footprint.
A high-voltage box on top of the cabinet for easy customer conduit landing connections.
Forced convection active cooling design utilizes fans to significantly improve cooldown times and increase ease of use in elevated temperatures.
Cabinet design allows for safe and efficient servicing/maintenance of entire battery shelf and easy access to BMS components.
Battery Cabinet ships fully assembled with batteries in the cabinet and delivers a strong TCO advantage for mission-critical data centers.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location