The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® GXE 6000-10000VA UPS

The Vertiv™ Liebert® GXE UPS is an online double conversion single phase UPS which offers power protection in an affordable and efficient system with deployment and operation flexibility. The unity output power factor (1.0) of the Liebert GXE UPS enables continuous and reliable power to more connected devices, protecting them against many disturbances in the AC mains with the online double conversion technology. It provides flexibility with either a rack mounting UPS or a in tower form factor, suitable to provide power protection to the critical IT equipment for any application.

Get Brochure Get Manual
Key Benefits
Remote monitoring capabilities with the optional network management cards or Vertiv Power Insight free download software Easy to manage and expand, thanks to its graphical and color LCD, hot-swappable user replaceable internal batteries, a flexible rack/tower form factor or the scalable runtime adding external battery cabinets Optimized energy consumption with its high efficiency in online mode (up to 94%) or the ECO model for even higher efficiency (up to 98%)
Best Suited For:
  • Banking
  • Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: Standard 2-years warranty including both electronics and batteries.

Benefits

Multiple remote monitoring options Easy to manage and expand Optimized energy consumption

Features

Full-color graphic LCD with gravity sensing orientation High efficiency in online mode (up to 94%) ECO mode with efficiency up to 98% Flexible rack/tower design Extended runtime with up to 4 External Battery Cabinets (EBC) Hot-swappable user replaceable internal UPS batteries Fast recharge time (3 hours @90% internal batteries) Vertiv Intellislot IS-UNITY network management cards Vertiv Power Insight for remote network management Adjustable 4-post rack mounting kit Wide input frequency operation (40-70Hz) without any power derating Automatic internal bypass

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location