The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® Trinergy™ Cube UPS

Liebert® Trinergy™ Cube is the latest large modular UPS offering by Vertiv. With one million kW of power installed since 2015, Liebert Trinergy Cube is now available in North America with capacities up to 1600 kW. The UPS design offers industry-leading availability through hot-modular power cores, distributed batteries, circular redundancy, and redundant fans. The latest high efficiency Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability. Compatible with Lithium-ion battery systems.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Telecom
  • Healthcare
  • Manufacturing
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Liebert® Trinergy™ Cube is the latest modular UPS offering by Vertiv, delivering unsurpassed performance to medium and large data centers. With one million kW of power installed since 2015, Liebert® Trinergy™ Cube is now available in North America with capacities up to 1600 kW. Ready to evolve with growing business demands, it offers the highest level of power availability, reduced TCO, and minimum energy consumption. The compact 400kVA core allows Liebert® Trinergy™ Cube to scale up to 1600 kW as power demand increases. The UPS design offers industry-leading availability through hot-modular power cores, distributed batteries, circular redundancy, and redundant fans. Scalability coupled with flexible layout and wiring options yields greater configuration flexibility for a variety of site power architectures. The latest high efficiency Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability. Compatible with Lithium-ion battery systems.

Model Specifications Overview
Trinergy Cube 400 kW Core
400 kVA / 400 kW   480 VAC   480 VAC   up to 99% (Dynamic Online)   3ph + PE   77   26.8   36.1   1300  

Benefits

Uptime Enhancement
Hot scalability and serviceability
24/7 remote diagnostics
Efficient data tracking
  Flexibility
Adapts to physical space constraints
Ideal for all sites: any geographical location and new or existing buildings
Allows more free space for IT equipment
  Adaptive Power Rating
Adapts power supplied to the load to respond to environmental conditions of the installation site
Optimized TCO
Significant electrical infrastructure and space savings

Features

Efficiency
Dynamic Online mode for highest availability and up to 99% efficiency
Adoption of a three-level NPC2 topology for both rectifier and inverter
Availability
Hot scalability and serviceability
Internal redundancy
Vertiv™ LIFE™ Services remote diagnostic and preventive monitoring embedded in the UPS
Predictive maintenance available with Vertiv LIFE Services
Precise event tracking, data logging and analysis
  Capacity & Installation Flexibility
Configurable in various layouts
Simplified cable routing with unlimited input / output power connection availability
Increased energy density
Single unit configuration up to 1.6 MW
  Smart Capacity
I/O Box and cores rated to operate continuously up to 55°C and capable of providing increased performance down to 20°C
Maximum input current of the UPS adjustable to meet specific protection rating requirements.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location