Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Liebert® ITON™ 650VA CX

The Liebert® ITON™ 650VA CX is an economical line-interactive UPS that offers full-featured power protection for home or small office computers and electronic equipment. With it’s unique features and extraordinary performance not normally found in similar products in range.

Find Sales Contact Get Brochure

Features

Excellent microprocessor control guarantees high reliability
AVR boost and buck for voltage stabilisation
Auto restart while AC is recovering
Simulated sine wave
Auto charging at Off-mode
Cold start function
Generator compatible

Liebert® ITON™ 650VA CX
Product Overview
Input Voltage
220/230 VAC
Operational Conditions
Operating Temperature
0- 400°C
Brochures and Data Sheets

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location