Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

GXT4-2000RT120N

The GXT4-2000RT120N is a true on-line UPS that delivers continuous, high-quality AC power to IT equipment with no break when transferring to battery. It includes an IS-UNITY-SNMP Communications Card. It also protects equipment from virtually all power disturbances due to blackouts, brownouts, sags, surges or noise interference. These Liebert GXT4 UPS models provide industry leading features in a compact design.

View Replacement Product
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: 2 Year Advanced Replacement, Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Zero transfer time, provides highest level of electrical protection with seamless flow of power
Highest level of protection available in this UPS capacity range
Energy-savings operation modes
 Fast, easy serviceability
Intelligent-ready networking
Power factor correction
Frequency conversion
Internal automatic bypass
Improve availability by controling power to multiple devices
Manual bypass capability
Support for up to six external battery cabinets for extended run-time

Features

On-Line, double conversion design
Eco mode optional operation.
 Replaceable, hot swappable batteries
Rack or tower configuration.
Independent programmable pair of outlets (500-3000VA models on lP)
Rack mount kit & batteries are standard in all models
Web / SNMP communications card included as standard in 5-10kVA models
Intelligent-ready networking
Use the Interactive Runtime Graph to get detailed run time information for various load levels and extended runtime battery.

GXT4-2000RT120N
Product Overview
Power Rating
2000VA /1800W
Input Voltage
120V
Output Voltage
120V
Wiring
L-N-G
Operational Conditions
Operating Temperature
Up to 40C
Miscellaneous
Topology
Online Double Conversion

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location