The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert EXL UPS

True on-line, double conversion, three-phase UPS system to support a maximum efficiency data center design. It provides high operating efficiency, high power capacity, and low PUE and TCO. Features a small footprint, and a large 10.4” touchscreen. Offers capacity-on-demand without additing footprint. Single module and 1+N Distributed Bypass available.​​​​​​​​​

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Education
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

The Liebert EXL On-Line UPS is the right solution for a maximum efficiency data center – with a design that enables high operating efficiency, high capacity, and intelligent operation. Designed to enable lower installation costs and optimized operating costs, the Liebert® EXL™ UPS supports a low PUE and total cost of ownership. 800kVA/kW and 1200kVA/kW models available. Single Module and 1+N Distributed Bypass systems available. Add matching battery cabinets for a complete power solution. Output voltage 480 VAC 3-phase, 3 wire.​ Compatible with Lithium Ion battery systems.

Benefits

Up to 97% operating efficiency, lowers operating costs
Conserves capital and enables growth without adding footprint
Lower installation and deployment costs
High capacity, with unity power factor offers more usable power and best space utilization
Eco-mode ready for increased efficiency
Designed and tested to provide predictable performance during high fault current conditions
Reliably starts a fully loaded Power Distribution Unit (PDU) of equal rating
Integrated control system and internal diagnostics allow enhanced visibility and operational awareness

Features

On-line UPS protection
Transformer-free topology with up to 97% efficiency in double conversion mode.
10.4” color touchscreen for easier use
Configurations include Single Module, 1+N Distributed Bypass Multi-Module, Reserve Bus.
Optional matching battery cabinets, available with Albér Battery Monitoring tools. 
LIFE Services for remote monitoring and proactive service delivery.
ENERGY STAR® Qualified

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
Is this UPS configurable?
A
Yes, the UPS is fully configurable at time of order.
Q
Does this UPS work with lithium ion batteries?
A
Yes, it works with all manufacturers of lithium ion batteries sold by Vertiv.
Q
Does this UPS come with a communications card?
A
Yes, we provide a standard LIFE Services card or you may choose an optional Unity dual simultaneous protocol card.
Q
Does this UPS offer Eco-mode?
A
Yes, it offers Vertiv's unique Eco-mode which maintains battery charging and inverter readiness.
Q
Can I change display and alarm values or does a service technician have to do it?
A
Yes, our control panel allows for user adjustments.
Partner Login

Language & Location