Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

VP9571A

Basic Rack PDU VP9571A is a 30A, 208V 1U horizontal. It has 12 IEC C13 receptacles and a NEMA L6-30P providing 4.9kW in power capacity. The VP9571A delivers reliable power distribution to critical IT equipment. Every unit is individually tested for reliability and functionality, and it is TAA compliant.

Get Brochure Get Manual
Login to Save for Later
Warranty: Vertiv™ Geist™ Basic rPDUs come with a standard three-year warranty that is automatically extended to five years if the product is registered within 120 days of purchase.

Benefits

Reliable power distribution to critical IT equipment. 
Every unit is 100% tested for reliability and functionality to ensure units function as designed.
North American units are UL listed in accordance with common data center and insurance provider requirements.
Standard three-year warranty, upgraded to five years with product registration.
Save time and money by pre-integrating Vertiv™ Geist™ rPDUs with the VR Rack. Contact your local sales representative to get started.

Features

Available in vertical and horizontal rackmount form factors.
Flexibility to meet a broad range of requirements, with a variety of electrical and receptacle configurations available.
Simple and quick installation in all standard racks or cabinets with included mounting brackets.
TAA compliant.

Vertiv™ Geist™ Basic rack PDUs (rPDU) provide reliable power distribution to critical IT equipment within a rack or cabinet. Basic rPDUs are available in a variety of electrical and receptacle configurations. Basic rPDUs meet all compliance requirements, and every unit is 100% tested for reliability and functionality,

VP9571A
Product Overview
Capacity
30A
Input Voltage
208V
Output Voltage
208V
Output Options
(12) C13
Location
Rack
Management
Listings
RoHS, UL & c-UL Listed 60950, FCC Part 15 Class A

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
Are Vertiv Geist Basic rPDUs UL/CE Listed?
A
Yes, all Vertiv Geist rPDU products carry a UL and/or CE Listed mark. If you’re looking for countries outside North America and the EU then please contact Vertiv Geist.
Q
Can I add a local meter or remote power monitoring to a Basic rPDU in the future?
A
Yes, the Basic Upgradeable rPDUs can be upgraded to have a local meter or additional intelligence in the future by replacing the IMD or Interchangeable Monitoring Device.
Q
Can I upgrade the Basic Upgradeable unit without removing power from the unit?
A
Yes, the rPDU power can remain on during the removal and/or installation of the Interchangeable Monitoring Device.
Q
Can I get a basic rPDU without an on/off switch?
A
Most Basic rPDUs have the option to have the on/off switch removed. However, some basic rPDUs utilize hydraulic-magnetic circuit breakers which can be manually shut off, therefore acting as a primary disconnect. These breakers have a guard to help prevent accidental disconnects. Vertiv Geist also offers an option to have a switch cover installed on a basic rPDU with an on/off switch. This switch cover must be installed when the unit is manufactured. Please contact Vertiv Geist for a part number.
Q
Is there a way to protect an on/off switch from being used?
A
Vertiv Geist offers an option to have a switch cover installed on a basic rPDU with an on/off switch. This switch cover must be installed when the unit is manufactured. Please contact Vertiv Geist for a part number.
Partner Login

Language & Location