Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ APT 2.0 HVDC Series

In today's era of mission-critical business continuity, the dynamic business environment poses huge challenges to equipment managers. There needs to be a way quickly respond to unified centralized management methods to reduce the complexity of system management. At the same time, the total investment cost can be reduced through factory prefabricated solutions. It greatly reduces the amount of construction work on site, shortens the construction cycle, saves time, and enables rapid deployment on site, enabling key businesses to be deployed quickly and stably run. Vertiv APT 2.0-HVDC Series is a new product launched by Vertiv Technology in response to the national low-carbon call, committed to reducing data center PUE, and integrating years of research results. Prefabricated high voltage DC power supply system. The product integrates medium voltage cabinets, transformers, high voltage DC rectifier systems, AC and DC outputs, power factor compensation and other parts.

Get Brochure Get Manual
Key Benefits
Super efficient
Save installation man-hours
Save space and save cables
Uniform and beautiful appearance
Best Suited For:
  • Data Center/Colocation/Hosting
  • Government
  • Telecom

Benefits

The system footprint is reduced by more than 25%
Energy density increased by more than 40%
10kV~240V or 336V, full link efficiency above 96%.
Significantly reduce power distribution losses and facilitate the construction of ultra-low PUE IDC
Factory prefabrication and joint debugging greatly simplify the complexity of the overall solution architecture.
Innovative modular design, copper bar cabinets, and delivery after assembly.
Full coverage of end-to-end monitoring
Real-time hot spot monitoring, intelligent speed adjustment of transformer fans
Integrated appearance design, unified shape, neat and beautiful
Innovative internal structure design, fully prefabricated overlap, safe and reliable

Features

Full link prefabrication
Super efficient
Save space
Easy maintenance
Quick installation

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures

Frequently Asked Questions

Q
System output voltage?
A
Nominal 240Vdc or 336Vdc, output voltage adjustable
Q
Maximum efficiency of the system?
A
98%
Partner Login

Language & Location