Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

NetSure 802 DC Power System

The expanded NetSure™ 802 Series introduces separate, stand-alone power and distribution bays complementing the system’s compact combination bays and integrating easily with existing AC infrastructure.

Get Brochure Get Manual
Best Suited For:
  • Telecom

Benefits

Free up floor space with a design that delivers power conversion, distribution, and control and monitoring in a single bay
Significantly reduce cabling and installation costs with an optional integrated internal DC bus
Integrated AC Power Distribution Service Cabinet (PDSC) enables you to dedicate existing cabling and breakers to a single rectifier

Features

Up to 20,000 amp plant capacity in a compact footprint
2000 amp rectification plus distribution in single bay
Rectifier efficiency over 96%
Built-in automatic monitoring for all distribution devices
Internal/external equipment monitoring
Protected bulk AC service feeds with 22 or 65 kAIC breakers
Remote access using Ethernet (Telnet, web pages, SNMP and TL1)
Supports distributed and bulk plant architectures
NEBS Level 3 compliance; UL Listed to UL 1801

NetSure 802 DC Power System​
Product Overview
Power Capacity
1 GW
Current Capacity
20,000 A
Output Voltage, Nominal
48 VDC
Input Voltage, Nominal
208 VAC to 480 VAC; three phase
System Type
Power Bay
Input
Input Voltage, Nominal
208 VAC to 480 VAC; three phase
Input Voltage, Operational
408-528 VAC to 176-264 VAC
Equipment Dimensions (H x W x D)
Combo Bay List 1 and List 11 93.5" x 24" x 30", 830 lbs., Combo Bay List 2 and List 12 84" x 24" x 30", 830 lbs., AC Distribution Bay (PDSC): 84" x 1
Access
Front and rear
Output
Output Voltage, Nominal
48 VDC
Output Voltage, Operational
42.0 VDC to 58.0 VDC
Output Capacity
12,000 W rectifier
Peak Efficiency
96.1% (480 VAC), 95.7% (208 VAC)
Load Circuit Breakers / Fuses
TPS/TLS, TPL Fuses or GJ/218-Style breakers
Environmetal & Standard Compliance
Control and Monitoring
MAC controller with optional monitor LMS1000
Operating Temperature
0 °C to +40 °C (+32 °F to +104 °F)
Safety Compliance
UL Listed (UL1801), CSA 22.2 (No. 225), c UL, NEBS Level 3

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location