Vertiv™ PowerUPS 200 Line Interactive Desktop Series
The Vertiv™ PowerUPS 200 series delivers reliable desktop UPS power protection in a modern, space-saving design, providing essential battery backup and surge protection for your electronics. Equipped with a variety of premium features and a standard 3-year warranty, the Vertiv PowerUPS 200 is the perfect choice for your devices.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Channel Partners
- Data Center/Colocation/Hosting
- Education
- Environmental, Health & Safety Personnel
- Facilities Personnel
- Field Service Engineers
- Fire/Alarm/Security
- Government
- Healthcare
- IT Personnel
- Maintenance Personnel
- Professional Services
- Retail and Wholesale
- Telecom
Vertiv™ PowerUPS 200 Line Interactive Desktop Series
The Vertiv™ PowerUPS 200 series delivers reliable desktop UPS power protection in a modern, space-saving design, providing essential battery backup and surge protection for your electronics. Equipped with a variety of premium features and a standard 3-year warranty, the Vertiv PowerUPS 200 is the perfect choice for your devices.
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Channel Partners
- Data Center/Colocation/Hosting
- Education
- Environmental, Health & Safety Personnel
- Facilities Personnel
- Field Service Engineers
- Fire/Alarm/Security
- Government
- Healthcare
- IT Personnel
- Maintenance Personnel
- Professional Services
- Retail and Wholesale
- Telecom
Specifications
|
PSA6E-600LVT
|
|||||||
|---|---|---|---|---|---|---|---|
| 600VA / 360W | 120 VAC | 120VAC | >95% at full load | 7.1 in | 4.72 in | 13.98 in | 13 lbs |
| See more product information | |||||||
|
PSA6E-800LVT
|
|||||||
| 800VA / 450W | 120 VAC | 120 VAC | >95% at full load | 7.1 in | 4.72 in | 13.98 in | 14.8 lbs |
| See more product information | |||||||
|
PSA6E-1000LVT
|
|||||||
| 1000VA / 550W | 120 VAC | 120 VAC | >95% at full load | 7.1 in | 4.72 in | 13.98 in | 16.3 lbs |
| See more product information | |||||||
|
PSA6E-1500LVT
|
|||||||
| 1440VA/850W | 120 VAC | 120 VAC | >95% at full load | 7.68 in | 5.71 in | 15.75 in | 21.2 lbs |
| See more product information | |||||||
|
PSA6-850LVT
|
|||||||
| 850VA / 530W | 120 VAC | 120 VAC | >95% at full load | 11.34 in | 4.72 in | 11.42 in | 17.2 lbs |
| See more product information | |||||||
|
PSA6-1000LVT
|
|||||||
| 1000VA / 625W | 120 VAC | 120 VAC | >95% at full load | 11.34 in | 4.72 in | 11.42 in | 18.7lbs |
| See more product information | |||||||
|
PSA6-1350LVT
|
|||||||
| 1350VA / 850W | 120 VAC | 120 VAC | >95% at full load | 11.42 in | 4.72 in | 16.93 in | 25.8 lbs |
| See more product information | |||||||
|
PSA6-1500LVT
|
|||||||
| 1440VA / 935W | 120 VAC | 120 VAC | >95% at full load | 11.42 in | 4.72 in | 16.93 in | 26.5 lbs |
| See more product information | |||||||
|
PSA6S-1500LVT
|
|||||||
| 1440VA / 915W | 120 VAC | 120 VAC | >95% at full load | 11.42 in | 4.72 in | 16.93 in | 26.5 lbs |
| See more product information |
-
Wide range of capacity options
PowerUPS 200 Essential - 600VA to 1500VA
PowerUPS 200 Standard - 850VA to 1500VA
PowerUPS 200 Premium - 1500VA only -
Automatic Voltage Regulation (AVR)
Stabilizes output power during fluctuations, extends battery life and provides clean power to all connected devices.
-
Pure Sinewave Output: (Premium only)
Ensure superior performance and protection for todays high-end electronics, workstations, and gaming systems with clean and reliable power delivery
-
Upto 10 total outlets
Available with upto 7 battery backup and surge protected outlets, and upto 3 surge only otulets for all your critical devices.
-
User-replaceable batteries
Quickly and safely swap out batteries to extend UPS life.
-
USB-A and USB-C charging ports
Convenient charging for your mobile devices.
-
Runtime indicators
Choose between 4 LED indicators (Essential models only) and a color LCD Screen (Standard and Premium models only) to get a quick view of remaining battery capacity.
-
Dataline surge protection*
Protects your equipment from power surges travelling through network cables.
-
Alarm management
A dedicated mute button allows you to quickly silence alarms.
-
3 - year warranty
Full unit coverage, inculding the battery, with advanced replacement warranty.
-
Free management software
Vertiv Power Assist gracefully shuts down your devices during power outages. It is easy to install and helps protect your devices from data loss and equipment damage.
PowerUPS 200 Essential - 600VA to 1500VA PowerUPS 200 Standard - 850VA to 1500VA PowerUPS 200 Premium - 1500VA only
Stabilizes output power during fluctuations, extends battery life and provides clean power to all connected devices.
Ensure superior performance and protection for todays high-end electronics, workstations, and gaming systems with clean and reliable power delivery
Available with upto 7 battery backup and surge protected outlets, and upto 3 surge only otulets for all your critical devices.
Quickly and safely swap out batteries to extend UPS life.
Convenient charging for your mobile devices.
Choose between 4 LED indicators (Essential models only) and a color LCD Screen (Standard and Premium models only) to get a quick view of remaining battery capacity.
Protects your equipment from power surges travelling through network cables.
A dedicated mute button allows you to quickly silence alarms.
Full unit coverage, inculding the battery, with advanced replacement warranty.
Vertiv Power Assist gracefully shuts down your devices during power outages. It is easy to install and helps protect your devices from data loss and equipment damage.
- Vertiv™ Safety and Regulatory Statements SL-71040
- PowerUPS 200 Essential Line Interactive Series 120V - USer Guide - NAM - English - SL-80443_REVA_03-26
- PowerUPS 200 Standard Line Interactive Series 120V - User Guide - NAM - English - SL-80444_REVA_03-26
- PowerUPS 200 Premium Line Interactive Series-User Guide-NAM - English - SL-80480_REVA_03-26
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.