Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

PSA6E-600LVT

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Channel Partners
  • Data Center/Colocation/Hosting
  • Education
  • Environmental, Health & Safety Personnel
  • Facilities Personnel
  • Field Service Engineers
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • IT Personnel
  • Maintenance Personnel
  • Professional Services
  • Retail and Wholesale
  • Telecom

Benefits

  • Wide range of capacity options

    PowerUPS 200 Essential - 600VA to 1500VA
    PowerUPS 200 Standard - 850VA to 1500VA
    PowerUPS 200 Premium - 1500VA only

  • Automatic Voltage Regulation (AVR)

    Stabilizes output power during fluctuations, extends battery life and provides clean power to all connected devices.

  • Pure Sinewave Output: (Premium only)

    Ensure superior performance and protection for todays high-end electronics, workstations, and gaming systems with clean and reliable power delivery

  • Upto 10 total outlets

    Available with upto 7 battery backup and surge protected outlets, and upto 3 surge only otulets for all your critical devices.

  • User-replaceable batteries

    Quickly and safely swap out batteries to extend UPS life.

  • USB-A and USB-C charging ports

    Convenient charging for your mobile devices.

  • Runtime indicators

    Choose between 4 LED indicators (Essential models only) and a color LCD Screen (Standard and Premium models only) to get a quick view of remaining battery capacity.

  • Dataline surge protection*

    Protects your equipment from power surges travelling through network cables.

  • Alarm management

    A dedicated mute button allows you to quickly silence alarms.

  • 3 - year warranty

    Full unit coverage, inculding the battery, with advanced replacement warranty.

  • Free management software

    Vertiv Power Assist gracefully shuts down your devices during power outages. It is easy to install and helps protect your devices from data loss and equipment damage.

Features

  • Wide range of capacity options:

  • PowerUPS 200 Essential - 600VA to 1500VA PowerUPS 200 Standard - 850VA to 1500VA PowerUPS 200 Premium - 1500VA only
  • Automatic Voltage Regulation (AVR):

  • Stabilizes output power during fluctuations, extends battery life and provides clean power to all connected devices.
  • Pure Sinewave Output: (Premium only)

  • Ensure superior performance and protection for todays high-end electronics, workstations, and gaming systems with clean and reliable power delivery
  • Upto 10 total outlets:

  • Available with upto 7 battery backup and surge protected outlets, and upto 3 surge only otulets for all your critical devices.
  • User-replaceable batteries:

  • Quickly and safely swap out batteries to extend UPS life.
  • USB-A and USB-C charging ports:

  • Convenient charging for your mobile devices.
  • Runtime indicators:

  • Choose between 4 LED indicators (Essential models only) and a color LCD Screen (Standard and Premium models only) to get a quick view of remaining battery capacity.
  • Dataline surge protection*:

  • Protects your equipment from power surges travelling through network cables.
  • Alarm management:

  • A dedicated mute button allows you to quickly silence alarms.
  • 3 - year warranty:

  • Full unit coverage, inculding the battery, with advanced replacement warranty.
  • Free management software:

  • Vertiv Power Assist gracefully shuts down your devices during power outages. It is easy to install and helps protect your devices from data loss and equipment damage.

    PSA6E-600LVT
    Product Overview
    Power Rating
    600VA / 360W
    Input Voltage Range
    120 VAC
    Output Voltage Range
    120VAC
    Efficiency
    >95% at full load
    Weight
    13 lbs
    Height
    7.1 in
    Width
    4.72 in
    Depth
    13.98 in

    *To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

    Find Your Area Contact

    Products Support Contacts
    Showing contacts for California, 91733, USA Change
    Vertiv™ Services
    +1 800 543 2378
    610 Executive Campus Drive Westerville Ohio 43082 USA
    Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
    PORTALS
    Partner Login

    Language & Location