Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ EnergyCore Lithium-Ion Battery Cabinets

The Vertiv™ EnergyCore Li5 and Li7 battery systems deliver high-density, lithium-ion energy storage designed for modern data centers. Purpose-built for critical backup and AI compute loads, they provide 10–15 years of reliable performance in a smaller footprint than VRLA batteries. With advanced BMS intelligence for precise State of Charge (SoC) and State of Health (SoH) tracking, these battery cabinets simplify installation, reduce maintenance, and optimize runtime. UL 9540A-tested safety, seamless UPS integration, and predictive health monitoring make Vertiv EnergyCore cabinets the smarter choice for organizations seeking efficient, space-saving, and future-ready energy storage.

GET DATA SHEET Check compliance
Key Benefits
  • LOWER TCO: Its 10 to 15-year life span reduces replacements and operating costs.
  • AI LOAD READY: It offers real-time State of Charge (SoC) for accurate runtime.
  • SPACE-SAVING: Compact cabinets free up white space.
  • FAST DEPLOYMENT: It is factory-built and pre-populated for quick installs.
  • RELIABLE SAFETY: It is UL 9540A-tested with built-in protection.
Best Suited For:
  • Data Center/Colocation/Hosting
  • Government
Warranty: Ten-year (10) warranty on battery modules with start date up to 20 weeks after shipment.

The Vertiv™ EnergyCore Lithium-Ion Battery Cabinet provides high power density in a compact design. It can deliver up to 222.2 kW (Li7) or 263 kW (Li5) in 600 mm wide cabinet. It is designed to operate at higher temperatures of up to 30°C and optimized for either 5- or 7-minute runtime. Built with lithium-ion batteries, it offers longer performance and more cycles than VRLA batteries. With a fully loaded cabinet shipped to your location and no onsite wiring needed, it saves on deployment time and cost.

Model Specifications Overview
Vertiv™ EnergyCore Li5 Lithium-Ion Battery Cabinet
146 kW-263 kW   17.3 kWh-31.1 kWh   78.7 in   23.6 in   29.5 in   882-1301 lbs  
Vertiv™ EnergyCore Li7 Lithium-Ion Battery Cabinet
130.7 kW - 222.2 kW   20.4 kWh - 34.6 kWh   78.7 in   23.6 in   29.5 in   977-1283 lbs  

Benefits

  • OPTIMIZE RUNTIME: Choose high-density battery cabinet for 5-min and 7-min End of Life runtimes, making critical loads resilient and uninterrupted.
  • HIGH PERFORMANCE BATTERIES: Utilize Lithium-Ion modules tested for demanding data center backup and AI compute workloads.
  • EASY SETUP DESIGN: With front-facing, retractable shelf design, battery module replacement is fast and tool-free.
  • INTERNAL POWER SUPPLY: It is powered internally from DC voltage, so no additional wiring is required, reducing install time and complexity.
  • LONGER LIFE, GREATER RELIABILITY: Compared to VRLA batteries, Lithium-Ion batteries have 4x longer life and provide 500% more cycles.

Features

  • ADVANCED BMS: It delivers real-time SoC/SoH tracking with predictive insights.
  • TOUCHSCREEN GHMI: It provides simple battery cabinet and system-level visibility.
  • UPS INTEGRATION: Get seamless operation with Vertiv™ Liebert® UPS.
  • SMART COMMUNICATIONS: Have MODBUS TCP/IP and SNMP support for remote monitoring.
  • BUILT-IN REDUNDANCY: Reduce the risk by eliminating single points of failure.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PORTALS
Partner Login

Language & Location