Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Liebert® APM2 UL UPS 208V

Introducing a next-generation modular and transformerless UPS design, Vertiv™ Liebert® APM2, a feature-rich high-density UPS that brings exceptional and innovative features for mission-critical applications. Powered by latest generation three-level IGBT topology in conjunction with Silicon Carbide converter, it delivers an extraordinary double conversion efficiency of up to 97.5% that ensures remarkable operational cost savings, reducing both the Total Cost of Ownership (TCO) and the environmental impact.

Get Brochure Get Manual
Key Benefits
  • High power density design provides more power with less space
  • Integrated maintenance bypass options up to 150kVA (208V) or 300kVA (480V) reduce the need for an extra cabinet
  • Scale capacity with ease for growing power needs
  • Advanced modular redundant architecture provides superior fault tolerance to increase uptime
  • Built on decades of global reliability and quality in critical power applications
  • Flexible power capacity and voltage lead to a standardized install base
  • Remarkable efficiencies driving operational cost savings
  • Modular hot-swappable Lithium-Ion and VRLA internal batteries, and optimized external cabinet solutions available
  • Designed, manufactured, and tested for global availability (CE, UL)
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

  • Efficiency—winning operating efficiencies that remain high across multiple load scenarios
  • Transformer-free design saves space, capital, weight, and shipping costs
  • High-density yet compact, modular, and scalable design with hot-swappable modules—internal modular batteries (VRLA/Li-Ion), power, bypass, HMI, and communication modules—resulting in easy serviceability and optimized MTTR < 0.5h
  • External matching Li-Ion and VRLA battery cabinet solutions across all ratings and voltages available to meet capacity and runtime demands
  • Intelligent paralleling capability up to 4 units to obtain more capacity or add system-level redundancy
  • Optimized ancillaries provide small footprints for better use of space and lower installation costs
  • Bypass cabinet option allows maintenance without shutting down the critical load
  • Distribution panel board option to add more circuits
  • DCIM and BMS ready

Features

  • Available power capacity: 10–150kVA (208/220V) and 20–600kVA (480/415V)
  • Available in 4-wire configuration for 208/220V and 415V; available in 3- or 4-wire configuration for 480V
  • Remarkable double conversion efficiency up to 97.5% with unity output factor
  • Internal modular batteries available in either VRLA or Lithium-Ion
  • Large, intuitive 9-inch full-color touchscreen HMI with real-time waveform monitoring and predictive maintenance notifications
  • Seamlessly operates up to 50°C with auto-derating above 40°C
  • Supports self-capacity test
  • ENERGY STAR® qualified

The Liebert® APM2 UPS is based on a reliable, double conversion power topology that uses an efficient transformer-free design. Excellent efficiencies of 97.5% are generated and can be enhanced to 99% using our unique Eco Mode. A unity power factor delivers more capacity in a smaller footprint. Available in fixed capacity or as a scalable, redundant configuration from 10-150kVA/kW in 208V and 20-600kVA/kW in 480/415V, each utilizes a modular construction design with optimized ancillary cabinets designed to save the customer footprint and cost. The new touchscreen control panel ensures Status At-A Glance convenience, flexible views and multiple security options. Intelligent controls and communications integrate with Vertiv™ Power Insight as well as 3rd party BMS and DCIM systems. Vertiv™ LIFE Services provides 24x7 remote monitoring by our expert staff to improve availability and lower labor costs.

Liebert® APM2 UL UPS 208V
Product Overview
Power Rating
10-150kVA
Input Voltage Range
208V Input
Output Voltage Range
208V Output
Efficiency
99% Efficiency
Weight
Frame Weight: 328-332kg | Power Module Weight: 26.4-35.5kg
Height
78.7 in
Width
23.6 in
Depth
40.5 in

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PORTALS
Partner Login

Language & Location