Vertiv™ Liebert® APM2 UL UPS, 10-600kW
Introducing a next-generation modular and transformerless UPS design, Vertiv™ Liebert® APM2, a feature-rich high-power density UPS that brings exceptional and innovative features for mission-critical applications. Powered by latest generation three-level IGBT topology in conjunction with hybrid Silicon Carbide converter, it delivers an extraordinary double conversion efficiency of up to 97.5% that drives remarkable operational cost savings, reducing both the Total Cost of Ownership (TCO) and the environmental impact.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Government
- Healthcare
- Retail and Wholesale
Vertiv™ Liebert® APM2 UL UPS, 10-600kW
Introducing a next-generation modular and transformerless UPS design, Vertiv™ Liebert® APM2, a feature-rich high-power density UPS that brings exceptional and innovative features for mission-critical applications. Powered by latest generation three-level IGBT topology in conjunction with hybrid Silicon Carbide converter, it delivers an extraordinary double conversion efficiency of up to 97.5% that drives remarkable operational cost savings, reducing both the Total Cost of Ownership (TCO) and the environmental impact.
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Government
- Healthcare
- Retail and Wholesale
Specifications
The Liebert® APM2 UPS is based on a reliable, double conversion power topology that uses an efficient transformer-free design. Excellent efficiencies of 97.5% are generated and can be enhanced to 99% using our unique Eco Mode. A unity power factor delivers more capacity in a smaller footprint. Available in fixed capacity or as a scalable, redundant configuration from 10-150kVA/kW in 208V and 20-600kVA/kW in 480/415V, each utilizes a modular construction design with optimized ancillary cabinets designed to save the customer footprint and cost. The new touchscreen control panel ensures Status At-A Glance convenience, flexible views and multiple security options. Intelligent controls and communications integrate with Vertiv™ Power Insight as well as 3rd party BMS and DCIM systems. Vertiv™ LIFE Services provides 24x7 remote monitoring by our expert staff to improve availability and lower labor costs.
|
Liebert® APM2 UL UPS 208V
|
||||||
|---|---|---|---|---|---|---|
| 10-150kVA | 208V Input | 208V Output | 99% Efficiency | 78.7 in | 23.6 in | 40.5 in |
| See more product information | ||||||
|
Liebert® APM2 UL UPS 480V/415V
|
||||||
| 20-600kVA/kW | 480V/415V Input | 480V/415V Output | 99% Efficiency | 78.7 in | 23.6-39.4 | 40.5 in |
| See more product information |
Benefits
- Efficiency-Winning operating efficiencies that remain high across multiple load scenarios
- Transformer free design saves space, capital, weight and shipping costs.
- High-density yet compact, modular, and scalable design with hot-swappable modules- internal modular batteries (VRLA/Li-Ion) power, bypass, HMI and communication modules resulting in easy serviceability and optimized MTTR < 0.5h
- External matching Li-Ion and VRLA battery cabinet solutions across all ratings and voltages available to meet capacity and runtime demands
- Intelligent paralleling capability up to 4 units to obtain more capacity or add system level redundancy
- Optimized ancillaries provide small footprints for better use of space and lower installation costs
- Bypass cabinet option allows maintenance without shutting down the critical load
- Distribution panel board option to add more circuits
- DCIM and BMS ready
- Significant cost and time savings can be achieved with systems having a total of less than 20kWh of lithium batteries in locations that adhere to IFC Chapter 12 guidelines, as they can avoid the need for specialized room modifications and HVAC system change
- UL 9540-certified with internal lithium-ion batteries for streamlined safety and compliance
- Available on 600 kVA integrated bypass models, 100kAIC short-circuit protection is designed to safely interrupt high-energy faults, helping protect against arc flash, equipment destruction, and fire hazards.
- The Vertiv™ PowerCheck Port integrates a breakthrough safety feature that enables technicians to verify voltage during maintenance via three dedicated access points—without panel removal or protective gear. This innovation enhances operational safety, reduces downtime, and significantly lowers service costs.
Features
- Available Power Capacity- 10-150kVA 208/220V and 20-600kVA 480/415V
- Available in 4-wire configuration for 208/220V and for 415V. Available in 3 or 4-wire configuration for 480V
- Remarkable double conversion efficiency up to 97.5% with unity output factor
- Internal modular batteries available in either VRLA or Lithium-Ion
- Large, intuitive 9-inch full-color touchscreen HMI with real-time waveform monitoring and predictive maintenance notifications
- Seamlessly operates up to 50°C with auto-derating above 40°C
- Supports self-capacity test
- ENERGY STAR qualified
- Vertiv™ Liebert® APM2 UL Modular UPS 10-60kVA, 208V and 20-120kVA, 480V - User Manual - NA - EN - R1125
- Vertiv™ Liebert® APM2 UL Modular External Battery Cabinet - User Manual
- Vertiv™ Liebert® APM2 UL Modular UPS 60-150kVA, 208V and 60-600kVA, 480V - User Manual
- Vertiv™ Liebert® APM2 UL External Battery Cabinet User Manual SL-71958
- Vertiv™ Liebert® APM2 UL Lithium Battery Module User Guide SL-71173
- Vertiv™ Liebert® APM2 UL UPS 10-120kVA Quick Install Guide SL-80041
- Vertiv™ Liebert® APM2 UL UPS 60-300kVA Quick Install Guide SL-80040
- Vertiv™ Liebert® APM2 UL UPS EBC VRLA Quick Install Guide SL-80043
- Vertiv™ Liebert® APM2 UL UPS Modular EBC Quick Install Guide SL-80044
- Vertiv™ Liebert® APM2 UL UPS 300-600kVA Quick Install Guide SL-80042
- Ancillary Medium BDC SL-80093
- Vertiv™ Liebert® Ancillary Medium Maintenance Bypass Cabinet- User Manual
- Vertiv™ Liebert® APM2 UL Modular UPS 10-60kVA 208V and 20-120kVA 480V Guide Specifications SL-71375
- Vertiv™ Liebert® APM2 UL UPS 60-150kVA 208V, 60-300kVA 480V, 60-600kVA 480V Guide Specifications SL-71949
- V-APM2-10-120kVA-EE
- V-APM2-60-300kVA-EE
- V-APM2-60-600kVA-EE
- V-APM2_10-120kVA-EE.rfa
- V-APM2-60-300kVA-EE
- V-APM2-60-600kVA-EE
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.