The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

Repair Services

As electrical equipment ages, components begin to wear and insulation deteriorates. This eventually leads to failure that can cost you millions unless you can quickly identify the problem, troubleshoot, and repair. Properly repaired assets can increase system availability and improve performance.

宣传彩页
最适合于:
  • ChemicalPetrochemical excl. Oil Gas
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution

优点

Extended equipment life occurs as fixed equipment will operate more efficiently minimizing adverse affects on infrastructure aging
Delayed capital expenses result from the ability to repair equipment rather than replace it  
Improved availability and performance is seen when equipment functionality is restored or when equipment is retrofitted with the latest technology

特性

Inspection and electrical tests are performed to understand “as found” conditions
Disassembly and/or removal of components such as arc-chutes allows for closer inspection to determine physical integrity
Replacement of worn parts occurs as needed
Reconditioning of current-carrying elements is performed 
Cleaning of components includes bead-blasting and polishing
Reassembly is completed per manufacturer specifications

联系人

支持

显示联系人 Ohio, 43215, USA 更换地点
Emergency Response for Services
+1 800 543 2378
USA
服务重点领域: 项目服务, 性能优化服务
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理

选择您的本国语言