The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

Life-Extension Services

Aging electrical equipment requires more maintenance and is more likely to fail than a newer system. It could even pose serious safety risks. However, replacing a worn down or obsolete electrical distribution system asset is no minor or inexpensive task. Vertiv’s complete range of life-extension services helps you take advantage of the latest technology without incurring high replacement costs.

最适合于:
  • ChemicalPetrochemical excl. Oil Gas
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution

优点

Enhanced electrical system reliability and communication capabilities are possible when equipment is upgraded through a retrofit
Extended asset and system life occurs when existing assets are reconditioned, thus addressing degradation
Reduced maintenance and operating costs are achieved as aging equipment is transformed to like-new condition
Ensured compliance with all applicable standards occurs as services are provided by qualified, accredited technicians
Increased level of safety is achieved when the proper functionality of critical assets, such as protective relays and circuit breakers, is renewed

特性

Refurbish services such as inspections, cleaning, and testing, help maintain your electrical equipment and identify problems before failure occurs
Recondition services allow you to address insulation deterioration and surface wear on your aging electrical components
Rebuild services renew your existing assets once they have reached the end of their useful life at a fraction of the cost of replacement
Retrofit of old, outdated equipment with new technology delivers improved reliability, performance, and personnel safety
Relay upgrades can replace an entire rack of existing electromechanical relays with new digital relays to deliver a host of protection and communication benefits
Direct replacement breakers fit into the existing switchgear cells with minimal modifications and enhance electrical system reliability
Transformer repair/replacement services reduce the risk of transformer failure and improve capacity and performance

联系人

支持

显示联系人 Ohio, 43215, USA 更换地点
Emergency Response for Services
+1 800 543 2378
USA
服务重点领域: 项目服务, 性能优化服务
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理

选择您的本国语言