The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

Circuit Breaker Upgrades and Replacements

Circuit breakers play a critical role in protecting the people and equipment in your data center, and are integral in limiting the damage should a fault occur. But like all electrical components, circuit breakers can wear out and require an upgrade or replacement. By replacing your aging circuit breakers, you will lower your maintenance requirements and reduce the safety risk to your personnel.

宣传彩页
最适合于:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Healthcare
  • Retail and Wholesale

优点

Enhanced electrical system reliability occurs as proper circuit breaker operation is verified with testing
Reduced maintenance or operating costs is possible as newer equipment with advanced technology streamlines maintenance and allows for more efficient operation
Increased level of safety happens through ensured functionality
Extended life of equipment occurs as circuit breakers are properly maintained and work to limit equipment damage during a fault

特性

Electrical preventive maintenance tests are performed per NETA specification as part of a circuit breaker retrofit
Function tests help to evaluate both the mechanical and electrical operation prior to a retrofit 
Installation of new microprocessor based trip units is completed after existing trip units are removed
Primary injection testing verifies trip unit operation

联系人

支持

显示联系人 Ohio, 43215, USA 更换地点
Emergency Response for Services
+1 800 543 2378
USA
服务重点领域: 项目服务, 性能优化服务
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理

选择您的本国语言