The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

Transformer Preventive Maintenance

Failure of large power transformers can cost you millions in lost revenue because replacements can take months to purchase and install. Worse, a transformer failure can trigger fire and explosions, endangering your people and threatening your plant’s critical assets. Fortunately, losses due to transformer failure can be avoided. Through preventive and predictive maintenance and testing, Vertiv can identify potential issues and repair problems before a unit fails.

宣传彩页
最适合于:
  • Power Generation
  • PowerGas Transmission and Distribution

优点

Improved reliability from your electrical distribution system occurs through routine inspection and maintenance
More cost-effective testing and maintenance is achieved as analysis of transformer performance identifies signs of impending failure which helps prioritize spending
Fewer unplanned outages and costly business disruption is the result of ongoing testing and trending that informs decisions regarding electrical assets
Fewer emergency repairs are needed when transformers and related equipment are regularly inspected and serviced
Optimized transformer performance and life span is possible when adjustment are made based on the results of regular preventive and predictive maintenance

特性

Inspections include visual checks for cleanliness, cracked insulators and bushings, paint condition, oil condition, nitrogen pressures, relay targets, and condition of grounds
Infrared testing detects heat buildup, loose connections, and defective surge arrestors which are often a precursor to failure
Ultrasonic detection identifies excessive corona that produces radio frequency (RF) interference which may cause an insulator, bushing, or surge arrester to fail
Nitrogen gas tests are performed on nitrogen gas blanketed transformers to identify the presence of gas in the oil or a high oxygen content that leads to oil deterioration
Oil analysis provides an accurate assessment on the condition of properties that are essential to transformer oils

联系人

支持

显示联系人 Ohio, 43215, USA 更换地点
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
+1 800 222 5877, option 2
Ohio USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理, Generator Services

选择您的本国语言