The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

Infrared Services for Industrial Applications

Most electrical equipment generates heat during normal operations. Usually, this heat is safely dissipated on its own. However, problems can develop when components generate excessive heat due to corrosion, loose connections, or overload. Infrared (IR) inspections identify these abnormal thermal rises in electrical and mechanical equipment before they cause an unplanned outage.

宣传彩页
最适合于:
  • ChemicalPetrochemical excl. Oil Gas
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution

优点

Earlier detection of problems minimizes major system damage or unplanned downtime
Better compliance with safety standards and most insurance company recommendations is achieved with annual IR scans
Fewer emergency repairs and maintenance costs are the result of regular detection and correction of hot spots that could lead to expensive downtime
Improved system reliability is achieved as IR services mitigate the deterioration of electrical connections that could result in fire or electrical breakdown

特性

Online, non-intrusive testing requires no physical contact with energized equipment
Expert analysis and advanced testing equipment are vital for accurate infrared inspection 
Comprehensive report is delivered prior to scheduled maintenance and includes color-digitized thermograms, as well as recommendations for corrective action

联系人

支持

显示联系人 Ohio, 43215, USA 更换地点
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
+1 800 222 5877, option 2
Ohio USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理, Generator Services

选择您的本国语言