The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

Generator Preventive Maintenance for Industrial Applications

Backup power systems rely on well maintained generators to provide backup power during extended power outages. Regular maintenance ensures your generator can start quickly to assume the full load and keep your critical facility running.

最适合于:
  • ChemicalPetrochemical excl. Oil Gas
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution

优点

Maximized reliability is achieved with regular checks of the generators mechanical, cooling, and fuel systems
Minimized repair costs are the result of having ongoing service that prevents failures, which often lead to emergency repair
Ensured business continuity is possible when generators and starting batteries have been properly maintained and tested

特性

Mechanical systems inspection includes the checking of connections and components to uncover any flaws including corrosion, leaks, cracks, abrasions, and low fluid levels
Regular exercising of the generator engine ensures proper lubrication, prevents contact oxidation, and uses fuel prior to deterioration
Lubrication services includes checking of engine oil and performing oil and filter changes as needed
Cooling system check verifies the proper level of coolant solution, radiator cleanliness, and operation of coolant heater
Fuel system check includes an assessment of fuel degradation, charge-air components, and engine air intake components
Battery testing eliminates backup power system failures due to weak or undercharged starting batteries
Load bank testing validates that the backup generation system performs to design specifications and is able to support the load

联系人

支持

显示联系人 Ohio, 43215, USA 更换地点
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
+1 800 222 5877, option 2
Ohio USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理, Generator Services

选择您的本国语言