The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

Network and Server

Complete power protection and battery backup for business network equipment, servers, storage, and other critical equipment.

Liebert® PSI5

750 - 5,000VA

Compact, Automatic Voltage Regulation (AVR) line-interactive UPS system designed especially for IT applications such as network closets and small data centers.

Learn More

Liebert® PSI5 Lithium-Ion

1,500 - 3,000VA

Liebert® PSI5 Lithium-Ion line-interactive UPSs are ideally suited to protect critical infrastructure in edge or distributed IT applications.

Learn More

Liebert® PSI5 TAA

1,500 - 3,000VA

The Vertiv™ Liebert® PSI5 TAA-compliant line interactive UPS system with Automatic Voltage Regulation (AVR) is designed for IT applications such as network closets and small data centers. This product is TAA-compliant and for government use.

Learn More about Liebert® PSI5 TAA

Learn More about Liebert® PSI5 Lithium-Ion TAA

Liebert® GXT5

500 - 20,000VA

The Vertiv™ Liebert® GXT5 UPS is an online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible rack/tower design.

Learn More (GXT5 500VA to 3kVA, 120V)

Learn More (GXT5 3kVA to 20kVA, 208V)

Liebert® GXT5 Lithium-Ion

1,000 - 10,000VA

The Vertiv™ Liebert® GXT5 Lithium-Ion online double-conversion UPS provides the highest level of power conditioning and power protection for critical business IT systems such as network equipment and business servers.

Learn More (1kVA to 3kVA, 120V)

Learn More (5kVA to 10kVA, 208V)

Liebert® GXT5 TAA

1,000 - 3,000VA

The Vertiv™ Liebert® GXT5 TAA Compliant UPS is an online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible rack/tower design. This product is TAA-compliant and for government use.

Learn More

Liebert® APS

5 - 20kVA N+1

The Liebert® APS is a modular online double-conversion UPS, scalable from 5 to 20kVA N+1 and provides mission-critical availability and reduces costs while maintaining future flexibility.

Learn More

选择您的本国语言