Rack Power Distribution
Rack Power Distribution
Part Number | Input | Output | Form Factor | Compatible UPS Models |
---|---|---|---|---|
VP0N3202 |
L14-30P (10 ft Cord) |
(8) NEMA 5-20R, |
2U Horizontal |
|
VP0N6200 |
Hardwired (L1-L2-N-G) |
(6) NEMA L14-30R |
2U Horizontal |
GXT5LI-6000MVRT3UXLN, |
VP0N6202 |
Hardwired (L1-L2-N-G) |
(4) NEMA L14-30R, |
2U Horizontal |
GXT5LI-6000MVRT3UXLN, |
VP0N6203 |
Hardwired (L1-L2-N-G) |
(18) C13/C19 Combo Outlets, |
0U Vertical |
GXT5LI-6000MVRT3UXLN, |
VP0N3223 |
L6-30P (10 ft Cord) |
(4) L6-20, (2) L6-30 Out |
2U Horizontal |
|
VP0N3242 |
L14-30P (10 ft Cord) |
(4) L6-20, (4) 5-15/20 Out |
2U Horizontal |
|
VP0N6263 |
Hardwired (L1-L2-G) |
(6) L6-30 Out |
2U Horizontal |
GXT5LI-6000GVRT3UXLN, |
VP0N6242 |
Hardwired (L1-L2-G) |
(4) L6-20, (2) L6-30 Out |
2U Horizontal |
GXT5LI-6000GVRT3UXLN, |
VP0G7200 |
Hardwired (L1-L2-G) |
(8) U-Lock C-19 Out |
2U Horizontal |
GXT5LI-6000GVRT3UXLN, |
VP4G7006 |
Hardwired (L1-L2-G) |
(4) C19, (36) C13/C19 Out |
2U Horizontal |
GXT5LI-6000GVRT3UXLN, |
VP4N6013 |
Hardwired (L1-L2-G) |
(3) L6-30, (36) C13/C19 Out |
2U Horizontal |
GXT5LI-6000GVRT3UXLN, |
VP0N6222 |
Hardwired (L1-L2-N-G) |
(2) L6-20, (2) L6-30, (4) 5-15/20 Out |
2U Horizontal |
GXT5LI-6000MVRT3UXLN, |
VP0N6281 |
Hardwired (L1-L2-N-G) |
(2) L6-30, (8) 5-15/20 Out |
2U Horizontal |
GXT5LI-6000MVRT3UXLN, |