Data Center & Facility 3 Phase UPS
High performance 3-Phase power protection for any size data center and other critical applications.
Liebert ITA2
The Liebert ITA2 UPS offers economical, efficient and reliable three-phase power for critical loads under 10kVA
Liebert® EXS
The Liebert® EXS UPS delivers simplicity, reliability and efficiency in a compact three phase power solution.
Liebert® EXM
The Vertiv Liebert EXM UPS provides efficient and economical operation with a flexible power system offering scalable and redundant features optimized for midsize IT and critical power applications.
Liebert® EXL S1
The Liebert® EXL S1 is a monolithic, transformer-free UPS that features optimized, industry leading footprint and power per square foot, excellent operating efficiency, robust electrical protection and intelligent paralleling that optimizes performance at partial load to achieve superior cost savings.
Liebert® Trinergy Cube
Liebert® Trinergy™ Cube is the new generation of Trinergy UPS delivering unsurpassed performance to enterprise data centers.