The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

Vertiv™ Liebert® HPC-S: The Aircooled Freecooling Chiller Range with Scroll Compressor and low-GWP Refrigerant

The Vertiv™ Liebert® HPC-S is the solution for small and medium data centers with a cooling capacity from 80 to 500 kW. It is a fully equipped, turn-key solution where the main system components easily integrate thus saving installation time and costs. Liebert® HPC-S with low-GWP refrigerant (R454B and R1234ze) helps achieve your business goals while respecting the environment. Thanks to the new optimized design and increased free cooling capabilities, Liebert HPC-S low-GWP is Vertiv's answer to improve data center energy efficiency performances leading to a significant reduction in the electricity consumption and thus resulting in more cost-effective solutions. It is extremely configurable, and the vast number of versions and options combined with the wide operating range makes it an extremely versatile unit that can satisfy any modern critical infrastructures data center requirements.

宣传彩页
主要优点
Reduced Carbon Footprint for Next Generation Data Centers solutions with low-GWP refrigerants.
Increased overall efficiency, decreased power consumption and increased savings.
Versatile and adaptable to any critical infrastructure design: the correct technology based on the best combination between efficiency, climatic conditions and initial cost.
Seamlessly integrates with any Vertiv™ chilled water indoor unit as well as with Vertiv™ Liebert® iCOM™ CWM control that manages and optimizes the entire system operation for new or existing data centers.
最适合于:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Oil and Gas
  • Retail and Wholesale
  • Telecom
  • Transportation

优点

Compatible with R454B and R1234ze, low Global Warming Potential (GWP) refrigerants that significantly reduce CO2e emissions from refrigerants.
Better seasonal efficiency and lower operating costs thanks to increased freecooling capacity and more freecooling hours
High cooling capacity per square meter
Global solutions suitable for any climatic condition thanks to the wide operating range.
The Variable flow mode affects the behavior of the unit at the part load increasing overall efficiency and decreasing power consumption of the pumping system
Chillers and Freecooling Chillers versions allow to choose the correct technology based on the best combination between efficiency, climatic conditions and initial cost.
A versatile and highly configurable solution well suited to the different needs of critical infrastructure.

特性

Low-GWP HFO refrigerant (R454B and R1234ze)
Optimized Freecooling Coil
Compact Frame
Wide operative range from -20°C to +50°C external air temperature
Variable flow mode
Different versions: Chiller and Freecooling Chiller, base and high efficiency versions
Wide range of sizes

联系人

支持

显示联系人 Ohio, 43215, USA 更换地点
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
产品重点领域: 交流不间断电源(UPS), 配电, 热管理, 一体化解决方案, 机架及模块化机房
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
产品重点领域: 热管理

选择您的本国语言