Cybex SC780 Secure Desktop KVM
The Cybex™ SC780 secure desktop KVM is designed to meet the stringent specifications of the U.S. government and certified to assurance level EAL2+.
将此产品保存到控制面板
您只需将此产品保存到控制面板,以便稍后查看。当您不再希望保存时, 您可轻松地从控制面板删除该项目。
请登录或创建一个帐户
Cybex SC780 Secure Desktop KVM
The Cybex™ SC780 secure desktop KVM is designed to meet the stringent specifications of the U.S. government and certified to assurance level EAL2+.
维保: Three-Year Warranty优点
规格
- Product Overview
- 视频分辨率
- VGA - 2048x1536, DVI dual-link - 2560x1600
- Power Description
- Power Supply(s)
- Internal
- Input Power (Maximum)
- 12.4W (120V), 12.5W (240V)
- Operational Conditions
- 运行温度
- 32° to 104° F (0° to 40° C)
- Storage Temperature
- -4° to 122° F (-20° to 50° C)
- Physical Characteristics
- 重量(磅/公斤)
- 7 lbs
- 重量(磅/公斤)
- 3.2 kgs
- 高度(英寸/毫米)
- 2.4 in
- 高度(英寸/毫米)
- 61 mm
- 宽度(英寸/毫米)
- 17 in
- 宽度(英寸/毫米)
- 431.8 mm
- 深度(英寸/毫米)
- 9.2 mm
- 深度(英寸/毫米)
- 233.7 mm
- Miscellaneous
- Agency Approvals
- CE, UL 60950-1, CSA C22.2 No 60950-1, EN60950, FCC